LTC4096
LTC4096X

PRODUCTION

Dual Input Standalone Li-Ion Battery Chargers

Viewing:

Overview

  • Charges Single-Cell Li-Ion Battery from Wall Adapter and USB Inputs
  • Automatic Input Detection (DC Input has Charging Priority)
  • Charge Current Programmable up to 1.2A from Wall Adapter Input
  • C/X Charge Current Termination
  • Input Power Present Output (PWR) with 120mA Drive Capability
  • Independent DC, USB Charge Current Programming
  • Preset Float Voltage with ±0.6% Accuracy
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Charge Status Output
  • Automatic Recharge
  • 20µA Charger Quiescent Current in Shutdown
  • Available in a Thermally Enhanced, Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
LTC4096
LTC4096X
Dual Input Standalone Li-Ion Battery Chargers
Dual Input Battery Charger for Single-Cell Li-Ion Battery Complete Charge Cycle (1100mAh Battery) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1088A-A

LTC4096EDD Demo Board | Dual Input Stand-Alone Li-Ion Charger

Product Details

DC1088A-A: Demo Board for LTC4096/LTC4096X Dual Input Standalone Li-Ion Battery Chargers.

eval board
DC1088A-B

LTC4096XEDD Demo Board | Dual Input Stand-Alone Li-Ion Charger

Product Details

DC1088A-B - Demo Board for the LTC4096/LTC4096X Dual Input Standalone Li-Ion Battery Chargers

DC1088A-A
LTC4096EDD Demo Board | Dual Input Stand-Alone Li-Ion Charger
DC1088A-A - Schematic
DC1088A-B
LTC4096XEDD Demo Board | Dual Input Stand-Alone Li-Ion Charger
DC1088A-A - Schematic

Latest Discussions

No discussions on LTC4096 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed