LTC4078
LTC4078X
PRODUCTION
Dual Input Li-Ion Battery Charger with Overvoltage Protection
- Part Models
- 6
- 1ku List Price
- Starting From $2.79
Overview
- 22V Maximum Voltage for Wall Adapter and USB Inputs
- Charge Single-Cell Li-Ion Batteries from Wall Adapter and USB Inputs
- Automatic Input Power Detection and Selection
- Charge Current Programmable Up to 950mA from Wall Adapter Inputs
- Overvoltage Lockout for Wall Adapter and USB Inputs
- Battery Detection Input Disables Charger When No Battery is Present
- No External MOSFET, Sense Resistor or Blocking Diode Needed
- Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
- Preset Charge Voltage with ±0.6% Accuracy
- Programmable Charge Current Termination
- 40µA USB Suspend Current in Shutdown
- Charge Status Output
- Automatic Recharge
- Available Without Trickle Charge (LTC4078X)
- Available in a Thermally Enhanced, Low Profile (0.75mm) 10-Lead (3mm × 3mm) DFN Package
The LTC4078/LTC4078X are standalone linear chargers that are capable of charging a single-cell Li-Ion/Polymer battery from both wall adapter and USB inputs. The chargers can detect power at the inputs and automatically select the appropriate power source for charging.
No external sense resistor or blocking diode is required for charging due to the internal MOSFET architecture. The LTC4078/LTC4078X feature a maximum 22V rating for both wall adapter and USB inputs, although charging stops if the selected power source exceeds the overvoltage limit. Internal thermal feedback regulates the battery charge current to maintain a constant die temperature during high power operation or high ambient temperature conditions. The float voltage is fixed at 4.2V and the charge current is programmed with an external resistor. The LTC4078/LTC4078X terminate the charge cycle when the charge current drops below the programmed termination threshold after the final float voltage is reached.
Other features include battery present detection, automatic recharge, undervoltage lockout, charge status outputs, and “power present” status outputs to indicate the presence of wall adapter or USB power. The device is offered in a low profile (0.75mm) 3mm × 3mm 10-lead DFN package.
Applications
- Cellular Telephones
- Handheld Computers
- Portable MP3 Players
- Digital Cameras
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4078EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4078EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4078EDD-2#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4078EDD-2#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4078XEDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4078XEDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
Latest Discussions
No discussions on LTC4078 yet. Have something to say?
Start a Discussion on EngineerZone®