LTC3858

PRODUCTION

Low IQ, Dual 2-Phase Synchronous Step-Down Controller

Viewing:

Overview

  • Low Operating IQ: 170μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Wide VIN Range: 4V to 38V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • Phase-Lockable Frequency (75kHz-850kHz)
  • Programmable Fixed Frequency (50kHz-900kHz)
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Output Latch-Off Protection During Short Circuit
  • Low Shutdown IQ: 8μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Small 5mm × 5mm QFN Package
LTC3858
Low IQ, Dual 2-Phase Synchronous Step-Down Controller
High Efficiency Dual 8.5V/3.3V Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Ideal Diodes and PowerPath Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1510A-A

LTC3858EUH Demo Board | 4-Phase Solution, 16V ≤ VIN ≤ 26V, VOUT = 12V @ 50A

Product Details

Demonstration circuit 1510A is a high output voltage, high efficiency synchronous poly-phase buck converter featuring the LTC3858EUH. The demo circuit is available in two versions. The input voltage of both versions is 16V to 26V. DC1510A-A is configured using 2 LTC3858's with 4 phase interleaving operation which provides a 12V/50A output, while the DC1510A-B is configured with 1 LTC3858 with 2 phase inter-leaving operation which provides a 12V/25A output.

eval board
DC1510A-B

LTC3858EUH Demo Board | Dual, 2-Phase, 16V ≤ VIN ≤ 26V, VOUT = 12V @ 25A

Product Details

Demonstration circuit 1510A is a high output voltage, high efficiency synchronous poly-phase buck converter featuring the LTC3858EUH. The demo circuit is available in two versions. The input voltage of both versions is 16V to 26V. DC1510A-A is configured using 2 LTC3858's with 4 phase interleaving operation which provides a 12V/50A output, while the DC1510A-B is configured with 1 LTC3858 with 2 phase inter-leaving operation which provides a 12V/25A output.

eval board
DC1381A-B

LTC3858IUH Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A

Product Details

Demonstration circuit 1381A is a Low Quiescent Current, Dual Output Synchronous Buck Converter featuring the LTC3857EUH/LTC3858EUH. The DC1381A provides 3.3V/5A and 8.5V/3A from a wide input voltage range of 4.5V to 36V, making it suitable for automotive or other battery fed application where low quiescent current is important.


Two versions of the board are available. DC-1381A-A is for the LTC3857EUH, while the DC1381A-B is for the LTC3858EUH. The LTC3857EUH offers lower quiescent current and smaller burst mode ripple, while the LTC3858EUH offers latch-off protection and increased burst mode efficiency.

DC1510A-A
LTC3858EUH Demo Board | 4-Phase Solution, 16V ≤ VIN ≤ 26V, VOUT = 12V @ 50A
DC1510A-A - Schematic
DC1510A-B
LTC3858EUH Demo Board | Dual, 2-Phase, 16V ≤ VIN ≤ 26V, VOUT = 12V @ 25A
DC1510A-B - Schematic
DC1381A-B
LTC3858IUH Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A
DC1381A-A - Schematic

Latest Discussions

Recently Viewed