LTC3829

RECOMMENDED FOR NEW DESIGNS

3-Phase, Single Output Synchronous Step-Down DC/DC Controller with Diffamp

Viewing:

Part Details

  • Optional Nonlinear Control for Fast Response
  • ±0.75%, 0.6V Reference Accuracy
  • PWM, Stage Shedding or Burst Mode® Operation
  • High Efficiency: Up to 95%
  • RSENSE or DCR Current Sensing
  • Programmable DCR Temperature Compensation
  • Phase-Lockable Fixed Frequency: 250kHz to 770kHz
  • True Remote Sense Differential Amplifier
  • Programmable Active Voltage Positioning (AVP)
  • Triple N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4.5V to 38V Operation
  • VOUT Range: 0.6V to 5V without Diffamp
  • VOUT Range: 0.6V to 3.3V with Diffamp
  • Clock Input and Output for 6-Phase Operation
  • Adjustable Soft-Start or VOUT Tracking
  • 38-Pin (5mm × 7mm) QFN and FE Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3829
3-Phase, Single Output Synchronous Step-Down DC/DC Controller with Diffamp
LTC3829 3-Phase, Single Output Synchronous Step-Down DC/DC Controller with Diffamp Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1530A

LTC3829EUHF Demo Board | 3-Phase Buck, 7V ≤ VIN ≤ 14V, VOUT = 1.5V @ 60A

Product Details

Demonstration circuit 1530A is a high efficiency, 3-phase, synchronous buck converter with a 7V to 14V input range. It can supply 1.5V @ 60A maximum load current. The demo board uses the LTC3829EUHF controller. The LTC3829 is a feature-rich, single output, 3-phase synchronous buck controller with on-chip drivers, remote output voltage sensing, inductor DCR temperature compensation, phase shedding, nonlinear control and adaptive voltage positioning (AVP). It is suitable for inputs from 4.5V to 38V and outputs up to 5V.

eval board
DC1675A

LTC3829EUH Demo Board | LTC3829(×2) 3-Phase Buck, 7V ≤ VIN ≤ 14V, VOUT= 1.5V @ 120A

Product Details

Demonstration circuit 1675A is a high efficiency, 6-phase, synchronous buck converter with a 7V to 14V input range that utilizes two LTC3829 controllers. It can supply 120A maximum load current with a 1.5V output voltage. The LTC3829 is a feature-rich single-output 3-phase synchronous buck controller with on-chip drivers and remote output voltage sensing.

DC1530A
LTC3829EUHF Demo Board | 3-Phase Buck, 7V ≤ VIN ≤ 14V, VOUT = 1.5V @ 60A
DC1530A - Schematic
DC1675A
LTC3829EUH Demo Board | LTC3829(×2) 3-Phase Buck, 7V ≤ VIN ≤ 14V, VOUT= 1.5V @ 120A
DC1675A Demo Board DC1675A Demo Board DC1675A Demo Board DC1675A Demo Board DC1675A - Schematic

Latest Discussions

Recently Viewed