LTC3827-1

PRODUCTION

Low IQ, Dual, 2-Phase Synchronous Step-Down Controller

Viewing:

Overview

  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 10V
  • Low Operating IQ: 80µA (One Channel On)
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Phase-Lockable Fixed Frequency 140kHz to 650kHz
  • Selectable Continuous, Pulse Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: 8µA
  • Internal LDO Powers Gate Drive from VIN or VOUT
  • Small 28-Lead SSOP Package
LTC3827-1
Low IQ, Dual, 2-Phase Synchronous Step-Down Controller
High Efficiency Dual 8.5V/3.3V Step-Down Converter Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3827
  • LTC3827-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC868A

LTC3827EG-1 Demo Board

Product Details

DC868A: Demo Board for the LTC3827-1 Low IQ, Dual, 2-Phase Synchronous Step-Down Controller.

DC868A
LTC3827EG-1 Demo Board
DC868A - Schematic

Latest Discussions

No discussions on LTC3827-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed