LTC3811

PRODUCTION

High Speed Dual, Multiphase Step-Down DC/DC Controller

Viewing:

Overview

  • Fixed Frequency, Peak Current Mode Control
  • ±0.5% Output Accuracy Over Temperature
  • Optimized for Low VOUT Applications (Up to 3.3V)
  • Dual or Single Output, Multiphase Operation
  • Wide VIN Range: 4.5V to 30V Operation
  • High Speed Differential Remote Sense Amplifier
  • Inductor DCR or Sense Resistor Capable
  • Adjustable Peak Current Sense Voltage: 24mV to 85mV
  • Very Low Duty Cycle Operation: tON(MIN) = 65ns (Typ)
  • Powerful Internal Gate Drivers
  • Output Voltage Soft-Start, Tracking and Sequencing
  • Programmable Load Line for Reduced COUT
  • Clock Input and Output for Up to 12-Phase Operation
  • Fixed Frequency Operation from 250kHz to 750kHz
  • PLL Synchronization from 150kHz Up to 900kHz
  • Selectable CCM or DCM Operation
  • Available in 5mm x 7mm QFN and G36 Packages
LTC3811
High Speed Dual, Multiphase Step-Down DC/DC Controller
Dual Output, 2-Phase Tracking Core and I/O Supply Load Step Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3811
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC971A

LTC3811EUHF Demo Board | 4.5V < VIN < 14V, VOUT: 2V/15A, 1.5V/15A

Product Details

Demonstration circuit 971 is a high current density supply featuring the dual-output, 2-phase synchronous buck regulator LTC3811. The input voltage of the demo board is designed from 4.5V to 14V. The outputs are 2V/15A and 1.5V/15A. The output voltages can be programmed with different start-up tracking modes. All the critical power and controller IC circuits on the DC971 board are within a 1.45” × 0.9” “drop-in” PCB layout space. The outputs can be easily configured to have two separated output voltages or a single high current output voltage with two phases in paralleling.

DC971A
LTC3811EUHF Demo Board | 4.5V < VIN < 14V, VOUT: 2V/15A, 1.5V/15A
DC971A - Schematic

Latest Discussions

Recently Viewed