LTC3780

PRODUCTION

High Efficiency, Synchronous, 4-Switch Buck-Boost Controller

Viewing:

Overview

  • Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Wide VIN Range: 4V to 36V Operation
  • Synchronous Rectification: Up to 98% Efficiency
  • Current Mode Control
  • ±1% Output Voltage Accuracy: 0.8V < VOUT < 30V
  • Phase-Lockable Fixed Frequency: 200kHz to 400kHz
  • Power Good Output Voltage Monitor
  • Internal LDO for MOSFET Supply
  • Quad N-Channel MOSFET Synchronous Drive
  • VOUT Disconnected from VIN During Shutdown
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Selectable Low Current Modes
  • Output Overvoltage Protection
  • Available in 24-Lead SSOP and Exposed Pad (5mm × 5mm) 32-Lead QFN Packages

The LTC3780 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz. With a wide 4V to 30V (36V maximum) input and output range and seamless transfers between operating modes, the LTC3780 is ideal for automotive, telecom and battery-powered systems.

The operating mode of the controller is determined through the FCB pin. For boost operation, the FCB mode pin can select among Burst Mode® operation, discontinuous mode and forced continuous mode. During buck operation, the FCB mode pin can select among skip-cycle mode, discontinuous mode and forced continuous mode. Burst Mode operation and skip-cycle mode provide high efficiency operation at light loads while forced continuous mode and discontinuous mode operate at a constant frequency.

Fault protection is provided by an output overvoltage comparator and internal foldback current limiting. A power good output pin indicates when the output is within 7.5% of its designed set point.

Applications

  • Automotive Systems
  • Telecom Systems
  • DC Power Distribution Systems
  • High Power Battery-Operated Devices
  • Industrial Control

LTC3780
High Efficiency, Synchronous, 4-Switch Buck-Boost Controller
LTC3780 Application Circuit LTC3780 Pin Configuration LTC3780 Pin Configuration LTC3780 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTM4607 RECOMMENDED FOR NEW DESIGNS 36VIN, 24VOUT High Efficiency Buck-Boost DC/DC µModule (Power Module)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC686A

LTC3780EG Demo Board | Buck-Boost, 5V to 32VIN, VOUT = 12V @ 5A max

Product Details

Demonstration circuit 686, featuring the LTC3780 controller, is a high efficiency buck-boost DC/DC converter that can regulate its output from input voltages both above and below the output. The demo board delivers 12V@5A from an input range of 5V to 32V.



eval board
DC1155A

LTC3780EUH Demo Board | Synchronous Buck-Boost Controller

Product Details

Demonstration circuit 1155A is a compact high efficiency synchronous buck-boost DC/DC converter solution featuring the LTC3780EUH controller. with 6V to 32V input range. It can supply 2A maximum load current at 12V output. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz.

eval board
DC1046A

LTC3780EG/LTC4440ES6 Demo Board | Buck-Boost, VIN: 36V to 72V, VOUT 48V/5A

Product Details

Demonstration circuit 1046A is a non-isolated, high efficiency buck-boost DC/DC supply featuring LTC3780EG and LTC4440ES6. The LTC3780 is a high performance 4-switch synchronous buck boost regulator and the LTC4440 is a 100V-rated FET driver. The input voltage of the demo board is designed for 36V to 72V. The output voltage is 48V. At 25C° room temperature, the maximum output current is 5A without a cooling fan and 6A with 150LFM air flow for cooling. An optional 12V bias flyback supply using the LTC3803 is stuffed on the board to power the LTC3780 and LTC4440.

DC686A
LTC3780EG Demo Board | Buck-Boost, 5V to 32VIN, VOUT = 12V @ 5A max
DC686A - Schematic
DC1155A
LTC3780EUH Demo Board | Synchronous Buck-Boost Controller
DC1155A - Schematic
DC1046A
LTC3780EG/LTC4440ES6 Demo Board | Buck-Boost, VIN: 36V to 72V, VOUT 48V/5A
DC1046A - Schematic

Latest Discussions

Recently Viewed