LTC3727

PRODUCTION

High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators

Viewing:

Overview

  • Wide Output Voltage Range:
    • 0.8V ≤ VOUT ≤ 14V
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Phase-Lockable Fixed Frequency 250kHz to 550kHz
  • Latched Short-Circuit Shutdown (LTC3727 Only)
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • Low Shutdown IQ: 20µA
  • Selectable Constant Frequency or Burst Mode® Operation
  • Small 28-Lead SSOP Package
  • LTC3727-1 Also Available in the 5mm × 5mm QFN Package

The LTC3727/LTC3727-1 are high performance dual step-down switching regulator controllers that drive all N-channel synchronous power MOSFET stages. A constant frequency current mode architecture allows phase-lockable frequency of up to 550kHz. Power loss and noise due to the ESR of the input capacitors are minimized by operating the two controller output stages out of phase.

OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. There is a precision 0.8V reference and a power good output indicator. A wide 4V to 30V (36V maximum) input supply range encompasses all battery chemistries.

A RUN/SS pin for each controller provides soft-start, and on the LTC3727GN, optional timed, short-circuit shutdown. Current foldback limits MOSFET heat dissipation during short-circuit conditions when overcurrent latchoff is disabled. Output overvoltage protection circuitry latches on the bottom MOSFET until VOUT returns to normal. The FCB mode pin can select among Burst Mode, constant frequency mode and continuous inductor current mode or regulate a secondary winding.


Vin Range Vref Accuracy Over Temp Latch-Off  Min On-Time 
LTC3727
4V - 36V
±1%
  No   180ns 
LTC3727-1
4V - 36V
±1%
 Yes 180ns 
LTC3727A-1
4V - 36V
±1%
 No 120ns 
LTC3727LX-1
4V - 32V
±1.5%
 No 120ns

Applications

  • Telecom Systems
  • Automotive Systems
  • Battery-Operated Digital Devices

LTC3727
High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators
Figure 1. High Efficiency Dual 12V/5V Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Protection Switches & Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3727
  • LTC3727-1
  • LTC3727A-1
  • LTC3727LX-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3727 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed