LTC3711

PRODUCTION

5-Bit Adjustable, Wide Operating Range, No RSENSE™ Step-Down Controller

Viewing:

Overview

  • 5-Bit Programmable Output Voltage: 0.925V to 2V
  • No Sense Resistor Required
  • True Current Mode Control
  • 2% to 90% Duty Cycle at 200kHz
  • tON(MIN) < 100ns
  • Supports Active Voltage Positioning
  • Extremely Fast Transient Response
  • Stable with Ceramic COUT
  • Dual N-Channel MOSFET Synchronous Drive
  • Power Good Output Voltage Monitor
  • Wide VIN Range: 4V to 36V
  • ±1% 0.8V Reference
  • Adjustable Current Limit
  • Adjustable Switching Frequency
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Micropower Shutdown: IQ < 30µA
  • Available in 24-Lead Narrow SSOP Package
LTC3711
5-Bit Adjustable, Wide Operating Range, No RSENSE™ Step-Down Controller
Figure 1. High Efficiency Step-Down Converter Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3711
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3711 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed