LTC3709
PRODUCTIONFast 2-Phase, No RSENSE™, Synchronous DC/DC Controller with Tracking/Sequencing
- Part Models
- 4
- 1ku List Price
- Starting From $7.45
Overview
- PolyPhase® Valley Current Mode Controller
- Synchronizable to an External Clock with PLL
- Coincident or Ratiometric Tracking
- Sense Resistor Optional
- 2% to 90% Duty Cycle at 200kHz
- tON(MIN) < 100ns
- True Remote Sensing Differential Amplifier
- High Efficiency at Both Light and Heavy Loads
- Power Good Output Voltage Monitor
- 0.6V ±1% Reference
- Adjustable Current Limit
- Programmable Soft-Start and Operating Frequency
- Output Overvoltage Protection
- Optional Short-Circuit Shutdown Timer
- 32-Lead (5mm × 5mm) QFN Package
The LTC3709 is a single output, dual phase, synchronous step-down switching regulator. The controller uses a constant on-time, valley current control architecture to deliver very low duty cycles without requiring a sense resistor. Operating frequency is selected by an external resistor and is compensated for variations in input supply voltage. An internal phase-locked loop allows the LTC3709 to be synchronized to an external clock.
A TRACK pin is provided for tracking or sequencing the output voltage among several LTC3709 chips or an LTC3709 and other DC/DC regulators. Soft-start is accomplished using an external timing capacitor.
Fault protection is provided by an output overvoltage comparator and an optional short-circuit shutdown timer. The current limit level is user programmable. A wide supply range allows voltages as high as 31V to step down to 0.6V.
Protected by U.S. Patents, including 5481178, 6476589, 6144194, 5847554, 6177678, 6304066, 6580258, 6674274, 6462525, 6593724.
Applications
- Notebook Computers
- Power Supply for DSP, ASIC, Graphic Processors
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3709EG#PBF | 24-Lead SSOP | ||
| LTC3709EG#TRPBF | 24-Lead SSOP | ||
| LTC3709EUH#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC3709EUH#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC3709EG#PBF | PRODUCTION | |
| LTC3709EG#TRPBF | PRODUCTION | |
|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC3709EUH#PBF | PRODUCTION | |
| LTC3709EUH#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3839 | RECOMMENDED FOR NEW DESIGNS | Fast, Accurate, 2-Phase, Single-Output Step-Down DC/DC Controller with Differential Output Sensing |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3709
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3709 yet. Have something to say?
Start a Discussion on EngineerZone®