LTC3701

PRODUCTION

2-Phase, Low Input Voltage, Dual Step-Down DC/DC Controller

Viewing:

Part Details

  • Out-of-Phase Controllers Reduce Required Input Capacitance
  • True PLL for Frequency Locking or Frequency Adjustment
  • Operating Frequency Range: 300kHz to 750kHz
  • Wide VIN Range: 2.5V to 10V
  • Constant Frequency Current Mode Architecture
  • Low Dropout: 100% Duty Cycle
  • Power Good Output Voltage Monitor
  • Internal Soft-Start Circuitry
  • Selectable Burst Mode®/Pulse Skipping Operation at Light Loads
  • Output Overvoltage Protection
  • Low Quiescent Current: 460µA
  • 0.8V ±2% Voltage Reference
  • Small 16-Lead Narrow SSOP Package
LTC3701
2-Phase, Low Input Voltage, Dual Step-Down DC/DC Controller
Figure 1. High Efficiency 2-Phase 550kHz Dual Step-Down Converter Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3701
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC424A

LTC3701EGN | 2-Phase Dual Step-Down Converter, 2.5V~9.8VIN, 2.5V @ 1.6A and 1.8V @ 1.6A

Product Details

DC424A: Demo Board for the LTC3701 - 2-Phase, Low Input Voltage, Dual Step-Down DC/DC Controller.


 


DC424A
LTC3701EGN | 2-Phase Dual Step-Down Converter, 2.5V~9.8VIN, 2.5V @ 1.6A and 1.8V @ 1.6A
DC424A - Schematic

Latest Discussions

No discussions on LTC3701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed