LTC3624
LTC3624-2
RECOMMENDED FOR NEW DESIGNS
17V, 2A Synchronous Step-Down Regulator with 3.5μA Quiescent Current
- Part Models
- 60
- 1ku List Price
- Starting From $4.48
Overview
- Wide VIN Range: 2.7V to 17V
- Wide VOUT Range: 0.6V to VIN
- 95% Max Efficiency
- Low IQ: 3.5μA, Zero-Current Shutdown
- Constant Frequency (1MHz/2.25MHz)
- Fixed VOUT Options Available
- Low Dropout Operation (100% Duty Cycle) with Ultralow IQ
- 2A Rated Output Current
- ±1% Output Voltage Accuracy
- Current Mode Operation for Excellent Line and Load Transient Response
- Synchronizable to External Clock
- Pulse-Skipping, Forced Continuous, Burst Mode® Operation
- Internal Compensation and Soft-Start
- Overtemperature Protection
- Compact 8-Lead DFN (3mm × 3mm) Package
The LTC3624/LTC3624-2 is a high efficiency 17V, 2A synchronous monolithic step-down regulator. The switching frequency is fixed to 1MHz (LTC3624) or 2.25MHz (LTC3624-2) with a ±40% synchronization range. The regulator features ultralow quiescent current and high efficiency over a wide VOUT range.
The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 2A of output current. A user-selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest voltage ripple. The MODE pin can also be used to sync the switching frequency to an external clock.
| Part Number | Frequency | VOUT |
| LTC3624 | 1MHz | Adjustable |
| LTC3624-3.3 | 1MHz | 3.3V |
| LTC3624-5 | 1MHz | 5V |
| LTC3624-2 | 2.25MHz | Adjustable |
| LTC3624-23.3 | 2.25MHz | 3.3 |
| LTC3624-25 | 2.25MHz | 5V |
Applications
- Battery Powered Equipment
- Portable Instrumentation
- Emergency Radios
- General Purpose Step-Down Supplies
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LTC3624EDD#PBF | PRODUCTION | |
| LTC3624EDD#TRPBF | PRODUCTION | |
| LTC3624EDD-2#PBF | PRODUCTION | |
| LTC3624EDD-2#TRPBF | PRODUCTION | |
| LTC3624EDD-23.3#PBF | PRODUCTION | |
| LTC3624EDD-23.3#TRPBF | PRODUCTION | |
| LTC3624EDD-25#PBF | PRODUCTION | |
| LTC3624EDD-25#TRPBF | PRODUCTION | |
| LTC3624EDD-3.3#PBF | PRODUCTION | |
| LTC3624EDD-3.3#TRPBF | PRODUCTION | |
| LTC3624EDD-5#PBF | PRODUCTION | |
| LTC3624EDD-5#TRPBF | PRODUCTION | |
| LTC3624EMSE#PBF | PRODUCTION | |
| LTC3624EMSE#TRPBF | PRODUCTION | |
| LTC3624EMSE-2#PBF | PRODUCTION | |
| LTC3624EMSE-2#TRPBF | PRODUCTION | |
| LTC3624EMSE-23.3#PBF | PRODUCTION | |
| LTC3624EMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624EMSE-25#PBF | PRODUCTION | |
| LTC3624EMSE-25#TRPBF | PRODUCTION | |
| LTC3624EMSE-3.3#PBF | PRODUCTION | |
| LTC3624EMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624EMSE-5#PBF | PRODUCTION | |
| LTC3624EMSE-5#TRPBF | PRODUCTION | |
| LTC3624HMSE#PBF | PRODUCTION | |
| LTC3624HMSE#TRPBF | PRODUCTION | |
| LTC3624HMSE-2#PBF | PRODUCTION | |
| LTC3624HMSE-2#TRPBF | PRODUCTION | |
| LTC3624HMSE-23.3#PBF | PRODUCTION | |
| LTC3624HMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624HMSE-25#PBF | PRODUCTION | |
| LTC3624HMSE-25#TRPBF | PRODUCTION | |
| LTC3624HMSE-3.3#PBF | PRODUCTION | |
| LTC3624HMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624HMSE-5#PBF | PRODUCTION | |
| LTC3624HMSE-5#TRPBF | PRODUCTION | |
| LTC3624IDD#PBF | PRODUCTION | |
| LTC3624IDD#TRPBF | PRODUCTION | |
| LTC3624IDD-2#PBF | PRODUCTION | |
| LTC3624IDD-2#TRPBF | PRODUCTION | |
| LTC3624IDD-23.3#PBF | PRODUCTION | |
| LTC3624IDD-23.3#TRPBF | PRODUCTION | |
| LTC3624IDD-25#PBF | PRODUCTION | |
| LTC3624IDD-25#TRPBF | PRODUCTION | |
| LTC3624IDD-3.3#PBF | PRODUCTION | |
| LTC3624IDD-3.3#TRPBF | PRODUCTION | |
| LTC3624IDD-5#PBF | PRODUCTION | |
| LTC3624IDD-5#TRPBF | PRODUCTION | |
| LTC3624IMSE#PBF | PRODUCTION | |
| LTC3624IMSE#TRPBF | PRODUCTION | |
| LTC3624IMSE-2#PBF | PRODUCTION | |
| LTC3624IMSE-2#TRPBF | PRODUCTION | |
| LTC3624IMSE-23.3#PBF | PRODUCTION | |
| LTC3624IMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624IMSE-25#PBF | PRODUCTION | |
| LTC3624IMSE-25#TRPBF | PRODUCTION | |
| LTC3624IMSE-3.3#PBF | PRODUCTION | |
| LTC3624IMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624IMSE-5#PBF | PRODUCTION | |
| LTC3624IMSE-5#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3624EMSE#PBF | PRODUCTION | |
| LTC3624EMSE#TRPBF | PRODUCTION | |
| LTC3624EMSE-2#PBF | PRODUCTION | |
| LTC3624EMSE-2#TRPBF | PRODUCTION | |
| LTC3624EMSE-23.3#PBF | PRODUCTION | |
| LTC3624EMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624EMSE-25#PBF | PRODUCTION | |
| LTC3624EMSE-25#TRPBF | PRODUCTION | |
| LTC3624EMSE-3.3#PBF | PRODUCTION | |
| LTC3624EMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624EMSE-5#PBF | PRODUCTION | |
| LTC3624EMSE-5#TRPBF | PRODUCTION | |
| LTC3624HMSE#PBF | PRODUCTION | |
| LTC3624HMSE#TRPBF | PRODUCTION | |
| LTC3624HMSE-2#PBF | PRODUCTION | |
| LTC3624HMSE-2#TRPBF | PRODUCTION | |
| LTC3624HMSE-23.3#PBF | PRODUCTION | |
| LTC3624HMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624HMSE-25#PBF | PRODUCTION | |
| LTC3624HMSE-25#TRPBF | PRODUCTION | |
| LTC3624HMSE-3.3#PBF | PRODUCTION | |
| LTC3624HMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624HMSE-5#PBF | PRODUCTION | |
| LTC3624HMSE-5#TRPBF | PRODUCTION | |
| LTC3624IMSE#PBF | PRODUCTION | |
| LTC3624IMSE#TRPBF | PRODUCTION | |
| LTC3624IMSE-2#PBF | PRODUCTION | |
| LTC3624IMSE-2#TRPBF | PRODUCTION | |
| LTC3624IMSE-23.3#PBF | PRODUCTION | |
| LTC3624IMSE-23.3#TRPBF | PRODUCTION | |
| LTC3624IMSE-25#PBF | PRODUCTION | |
| LTC3624IMSE-25#TRPBF | PRODUCTION | |
| LTC3624IMSE-3.3#PBF | PRODUCTION | |
| LTC3624IMSE-3.3#TRPBF | PRODUCTION | |
| LTC3624IMSE-5#PBF | PRODUCTION | |
| LTC3624IMSE-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 3
- LTC3624 Demo Circuit - High Efficiency Buck Regulator with Ultralow Quiescent Current (5.6-17V to 5V @ 2A)
- LTC3624 Demo Circuit - High Efficiency Buck Regulator with Ultralow Quiescent Current (5.6-17V to 5V @ 2A)
- LTC3624-2 Demo Circuit - High Efficiency Buck Regulator with Ultralow Quiescent Current (5.6-17V to 5V @ 2A)
Models for the following parts are available in LTspice:
- LTC3624
- LTC3624-2
LTpowerCAD 2
- LTC3624 Project - 2A, 17V, 1MHz Buck Regulator (2.7-17V to 2.5V @ 2A)
- LTC3624 Project - µPower Monolithic Synchronous Buck Regulator (2.7-17V to 1.8V @ 2A)
Design tools for the following parts are available in LTpowerCAD:
- LTC3624
- LTC3624-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.