LTC3565

PRODUCTION

1.25A, 4MHz, Synchronous Step-Down DC/DC Converter

Viewing:

Overview

  • High Efficiency: Up to 95%
  • VIN Range: 2.5V to 5.5V
  • High Frequency Operation: Up to 4MHz
  • Selectable Low Ripple (Typical 25mVp-p) Burst Mode® Operation: IQ = 40μA
  • Stable with Ceramic Capacitors
  • Uses Tiny Capacitors and Inductor
  • Low RDS(ON) Internal Switches: 0.15Ω
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Low Shutdown Current: IQ ≤ 1μA
  • Output Voltages from 0.6V to 5V
  • Synchronizable to External Clock
  • Supports Pre-Biased Outputs
  • Small 10-Lead (3mm × 3mm) DFN or MSOP Package

The LTC3565 is a constant frequency, synchronous step-down DC/DC converter. Intended for medium power applications, it operates from a 2.5V to 5.5V input voltage range and has a user-configurable operating frequency up to 4MHz, allowing the use of tiny, low cost capacitors and inductors 1mm or less in height. The output voltage is adjustable from 0.6V to 5.5V. Internal synchronous power switches provide high efficiency. The LTC3565’s current mode architecture and external compensation allow the transient response to be optimized over a wide range of loads and output capacitors.

The LTC3565 can be configured for automatic power saving Burst Mode operation (IQ = 40μA) to reduce gate charge losses when the load current drops below the level required for continuous operation. For reduced noise and RF interference, the SYNC/MODE pin can be configured to skip pulses or provide forced continuous operation.

To further maximize battery life, the P-channel MOSFET is turned on continuously in dropout (100% duty cycle). In shutdown, the device draws <1μA.

Applications

  • Notebook Computers
  • Digital Cameras
  • Cellular Phones
  • Handheld Instruments
  • Board Mounted Power Supplies

LTC3565
1.25A, 4MHz, Synchronous Step-Down DC/DC Converter
Step-Down 2.5V/1.25A Regulator Efficiency and Power Loss vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
LTC2633 PRODUCTION Dual 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3565

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3565
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1159A

LTC3565EDD Demo Board | 1.25A, 4MHz, Synchronous Step-Down DC/DC Converter

Product Details

DC1159A: Demo Board for LTC3565 1.25A, 4MHz, Synchronous Step-Down DC/DC Converter

DC1159A
LTC3565EDD Demo Board | 1.25A, 4MHz, Synchronous Step-Down DC/DC Converter
DC1159A - Schematic

Latest Discussions

No discussions on LTC3565 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed