LTC3564

PRODUCTION

2.25MHz, 1.25A Synchronous Step-Down Regulator

Viewing:

Overview

  • High Efficiency: Up to 96%
  • Very Low Quiescent Current: Only 20μA
  • 1.25A Output Current
  • 2.5V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.6V Reference Allows Low Output Voltages
  • Shutdown Mode Draws ≤ 1μA Supply Current
  • Current Mode Operation for Excellent Line and
  • Load Transient Response
  • Overtemperature Protected
  • Low Profile (1mm) ThinSOT™ and 6-Lead (2mm × 3mm) DFN Packages
LTC3564
2.25MHz, 1.25A Synchronous Step-Down Regulator
Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3564
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1343A

LTC3564DCB6 Demo Board (DFN) | 2.25MHz, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 1.25A

Product Details

Demonstration circuit DC1343A is a high efficiency monolithic synchronous buck regulator using a constant frequency, current mode architecture featuring LTC3564 in the 2×3 DFN-6 package. The demo board features a 2.5V to 5.5V input voltage range and provides a jumper-selectable 1.2V/1.5V/1.8V output at 1.25A. Its high switching frequency of 2.25MHz allows the use of small surface mount inductors and capacitors.


 


eval board
DC1158A

LTC3564ES5 Demo Board (TSOT) | 2.25MHz, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 1.25A

Product Details

Demonstration circuit DC1158A is a high efficiency monolithic synchronous buck regulator using a constant frequency, current mode architecture featuring LTC3564 in the ThinSOT package. The demo board features a 2.5V to 5.5V input voltage range and provides a jumper-selectable 1.2V/1.5V/1.8V output at 1.25A. Its high switching frequency of 2.25MHz allows the use of small surface mount inductors and capacitors.

DC1343A
LTC3564DCB6 Demo Board (DFN) | 2.25MHz, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 1.25A
DC1343A - Schematic
DC1158A
LTC3564ES5 Demo Board (TSOT) | 2.25MHz, 2.5V ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 1.25A
DC1158A - Schematic

Latest Discussions

Recently Viewed