Overview
Product Details
Demonstration circuit DC1343A is a high efficiency monolithic synchronous buck regulator using a constant frequency, current mode architecture featuring LTC3564 in the 2×3 DFN-6 package. The demo board features a 2.5V to 5.5V input voltage range and provides a jumper-selectable 1.2V/1.5V/1.8V output at 1.25A. Its high switching frequency of 2.25MHz allows the use of small surface mount inductors and capacitors.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1343A - Schematic9/24/2009PDF33K
- 
                                                                
                                                                    
                                                                                                                                            DC1343A - Demo Manual9/24/2009PDF347K
- 
                                                                
                                                                    
                                                                                                                                            DC1343A - Design File9/24/2009ZIP587K