LTC3561

LAST TIME BUY

1A, 4MHz, Synchronous Step-Down DC/DC Converter

Viewing:

Overview

  • Uses Tiny Capacitors and Inductor
  • High Frequency Operation: Up to 4MHz
  • High Switch Current: 1.4A
  • Low RDS(ON) Internal Switches: 0.110Ω
  • High Efficiency: Up to 95%
  • VIN: 2.63V to 5.5V
  • Stable with Ceramic Capacitors
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Low Shutdown Current: IQ ≤ 1µA
  • Low Quiescent Current: 240µA
  • Output Voltages from 0.8V to 5V
  • Low Noise Pulse-Skipping Operation
  • Small 8-Pin DFN Package
LTC3561
1A, 4MHz, Synchronous Step-Down DC/DC Converter
Step-Down 2.5V/1A Regulator Efficiency and Power Loss vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3561
  • LTC3561A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3561
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

Latest Discussions

No discussions on LTC3561 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed