LTC3552-1
PRODUCTIONStandalone Linear Li-Ion Battery Charger and Dual Synchronous Buck Converter
- Part Models
- 2
- 1ku List Price
- Starting From $3.88
Overview
- Programmable Charge Current Up to 950mA
- Complete Linear Charger and Dual DC/DC Regulator
- Dual Fixed Outputs:
- 1.8V at 800mA
- 1.575V at 400mA
- No MOSFET, Sense Resistor or Blocking Diode Required
- Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
- Charges Directly from a USB Port
- Programmable Charge Current Termination
- Preset 4.2V Charge Voltage with ±1% Accuracy
- Charge Current Monitor Output for Gas Gauging*
- Automatic Recharge
- Charge Status Output
- “Power Present” Output
- Soft-Start Limits Inrush Current
- Low Quiescent Current Buck Converter (40μA)
- Current Mode Operation, Constant Frequency (2.25MHz)
- Low Profi le (5mm × 3mm × 0.75mm) DFN Package
The LTC3552-1 is a complete constant-current/constant-voltage linear charger and dual fixed output DC/DC converter for single cell lithium-ion batteries. Its DFN package and low external component count make the LTC3552-1 ideally suited for portable applications. Furthermore, the LTC3552-1 is designed to work within USB power specifications.
No external sense resistor or external blocking diode are required due to the internal MOSFET architecture. The charge voltage is fixed at 4.2V and the charge current is programmed with a resistor. The charge cycle terminates when the charge current drops below the programmed termination threshold after the final float voltage is reached. When the input supply (wall adapter or USB supply) is removed, the LTC3552-1 enters a low current state dropping the battery drain current to less than 2μA. Thermal regulation maximizes charge rate without risk of overheating.
The synchronous step-down switching regulators generate fixed output voltages of 1.8V and 1.575V. The switching frequency is set at 2.25MHz, allowing the use of small surface mount inductors and capacitors.
| VOUT | |
| LTC3552 | Adjustable (0.6V to 5V) |
| LTC3552-1 | 1.8V & 1.575V |
Applications
- Cellular Telephones, PDAs, MP3 Players
- Bluetooth Applications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3552EDHC-1#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3552EDHC-1#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3552
- LTC3552-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC3552-1 yet. Have something to say?
Start a Discussion on EngineerZone®