LTC3542

PRODUCTION

500mA, 2.25MHz Synchronous Step-Down DC/DC Converter

Viewing:

Overview

  • High Efficiency: Up to 96%
  • High Peak Switch Current: 1000mA
  • Low Output Ripple (<20mVP-P Typical) Burst Mode Operation: Only 26µA
  • Very Low Quiescent Current: Only 26µA
  • 2.5V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • 1MHz to 3MHz External Frequency Synchronization
  • Low Dropout Operation: 100% Duty Cycle
  • No Schottky Diode Required
  • Internal Soft-Start Limits Inrush Current
  • 0.6V Reference Allows Low Output Voltages
  • Shutdown Mode Draws <1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Available in 6-Lead 2mm × 2mm DFN and Small TSOT
LTC3542
500mA, 2.25MHz Synchronous Step-Down DC/DC Converter
Effi ciency and Power Loss vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3542
  • LTC3542-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC993A

LTC3542EDC Demo Board | 2.5 ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 500mA

Product Details

Demonstration circuit 993A is a step-down converter, using the LTC3542 monolithic synchronous buck regulator. The DC993A has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 500 mA of output current in a small 2x2 mm DFN package. The output voltage of the DC993A can be set as low as 0.6V, the reference voltage of the LTC3542.

DC993A
LTC3542EDC Demo Board | 2.5 ≤ VIN ≤ 5.5V, VOUT = 1.2V/1.5V/1.8V @ 500mA
DC993A - Schematic

Latest Discussions

No discussions on LTC3542 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed