LTC3448
PRODUCTION1.5MHz/2.25MHz, 600mA Synchronous Step-Down Regulator with LDO Mode
- Part Models
- 4
- 1ku List Price
- Starting From $3.14
Overview
- High Efficiency: Up to 96%
- Very Low Quiescent Supply Current: 32µA During Linear Regulator Operation
- 600mA Output Current (Buck Converter)
- Optionally Operates as Linear Regulator Below 3mA—External or Automatic ON/OFF
- 2.5V to 5.5V Input Voltage Range
- 1.5MHz or 2.25MHz Constant Frequency Operation or External Synchronization
- No Schottky Diode Required
- Low Dropout Operation: 100% Duty Cycle
- 0.6V Reference Allows Low Output Voltages
- Shutdown Mode Draws < 1µA Supply Current
- Current Mode Operation for Excellent Line and Load Transient Response
- Overtemperature Protected
- Low Profile (3mm × 3mm) 8-Lead DFN and 8-Lead MSOP Packages
The LTC3448 is a high efficiency, monolithic, synchronous buck regulator using a constant frequency, current mode architecture. Supply current during operation is only 32µA (linear regulator mode) and drops to <1µA in shutdown. The 2.5V to 5.5V input voltage range makes the LTC3448 ideally suited for single Li-Ion battery-powered applications. 100% duty cycle provides low dropout operation, extending battery life in portable systems. At moderate output load levels, PWM pulse skipping mode operation provides very low output ripple voltage for noise sensitive applications.
The LTC3448 automatically switches into linear regulator operation at very low load currents to maintain <5mVP-P output voltage ripple. Supply current in this mode is typically 32µA. The switch to linear regulator mode occurs at a threshold of 3mA. Linear regulator operation can be set to on, off or automatic turn on/off.
Switching frequency is selectable at either 1.5MHz or 2.25MHz, allowing the use of small surface mount inductors and capacitors.
The internal synchronous switch increases efficiency and eliminates the need for an external Schottky diode. Low output voltages are easily supported with the 0.6V feedback reference voltage. The LTC3448 is available in a low profile 3mm × 3mm DFN package or thermally enhanced 8-lead MSOP.
Protected by U.S. Patents including 5481178, 6580258, 6304066, 6127815, 6498466, 6611131. Others pending.
Applications
- Cellular Telephones
- Personal Information Appliances
- Wireless and DSL Modems
- Digital Still Cameras
- MP3 Players
- Portable Instruments
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3448EDD#PBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3448EDD#TRPBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LTC3448EMS8E#PBF | 8-Lead MSOP w/ EP | ||
| LTC3448EMS8E#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3448EMS8E#PBF | PRODUCTION | |
| LTC3448EMS8E#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3448EMS8E#PBF | PRODUCTION | |
| LTC3448EMS8E#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Supervisory Circuits & Reset ICs 1 | ||
| LTC2934 | PRODUCTION | Ultra-Low Power Adjustable Supervisor with Power-Fail Output |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3448
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3448 yet. Have something to say?
Start a Discussion on EngineerZone®