LTC3445
PRODUCTIONI²C Controllable Buck Regulator with Two LDOs in a 4mm × 4mm QFN
- Part Models
- 2
- 1ku List Price
- Starting From $4.12
Overview
- High Efficiency: Up to 93%
- 600mA Output Current (VCC1 = 3V, VOUT = 1.3V)
- Programmable Output Voltage: 0.85V to 1.55V
- 2.5V to 5.5V Input Voltage Range
- 1.5MHz Constant Frequency or Spread Spectrum Option
- Soft-Start
- Two LDO Regulators: 0.3V Dropout at 50mA
- Dynamically Regulates VCC BATT
- Standard (100kHz) or Fast Mode (400kHz)
- 24-Lead (4mm × 4mm) QFN Package
The LTC3445 contains a high efficiency monolithic synchronous current mode buck regulator, two LDO regulators, a PowerPath™ controller and an I2C™ interface.
The buck regulator has a 6-bit programmable output range of 0.85V to 1.55V. Also, the buck regulator uses either a constant (1.5MHz) or a spread spectrum switching frequency. Using the spread spectrum option allows for a lower noise regulated output as well as low noise at the input. In addition, the regulated output voltage slew rate is programmable via the I2C interface.
The LTC3445 contains two LDO voltage regulators. The regulator output voltages are externally resistor programmable. Each LDO is capable of delivering up to 50mA.
The LTC3445 contains control circuitry (PowerPath) for automatic back-up battery selection. VBACKUP is typically a coin cell.
Typical supply current during operation is only 360µA and drops to 27µA in shutdown. The 2.5V to 5.5V input voltage range makes the LTC3445 ideal for single Li-Ion battery-powered applications. Automatic Burst Mode® operation increases efficiency at light loads, further extending battery life.
Protected by U.S. Patents, including 5481178, 6580258, 6304066, 6127815, 6498466, 6611131, Spread Spectrum patent pending.
Applications
- Intel’s Microprocessor Supply (PXA27X)
- Portable Instruments
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3445EUF#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3445EUF#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Level Translators & Buffers 1 | ||
| LTC4311 | PRODUCTION | Low Voltage I2C/SMBus Accelerator |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Evaluation Kits
Latest Discussions
No discussions on LTC3445 yet. Have something to say?
Start a Discussion on EngineerZone®