LTC3422
PRODUCTION1.5A, 3MHz Synchronous Step-Up DC/DC Converter with Output Disconnect
- Part Models
- 2
- 1ku List Price
- Starting From $4.56
Overview
- 700mA Continuous/1A Pulsed Output Current for Li-Ion to 5V Applications
- Synchronous Rectification: Up to 96% Efficiency
- True Output Disconnect
- Inrush Current Limiting
- Adjustable Automatic Burst Mode® Operation
- Low Noise, Fixed Frequency Operation from 100kHz to 3MHz
- 0.5V to 4.5V Input Range
- 2.25V to 5.25V Adjustable Output Voltage
- Guaranteed 1V Start-Up
- Programmable Soft-Start
- Synchronizable Oscillator
- Low Quiescent Current: 25μA
- <1μA Shutdown Current
- Anti-Ringing Control
- Small (3mm × 3mm × 0.75mm) Thermally Enhanced 10-Pin DFN Package
The LTC3422 is a high efficiency, current mode, fixed frequency, step-up DC/DC converter with true output disconnect and inrush current limiting. The part is guaranteed to start up from an input voltage of 1V. The device includes a 0.20Ω N-channel MOSFET switch and a 0.24Ω P-channel MOSFET synchronous rectifier. The output voltage, switching frequency, soft-start time, Burst Mode threshold and loop compensation are all simply programmed using tiny external passive components.
Quiescent current is only 25μA during Burst Mode operation, maximizing battery life in portable applications. The oscillator frequency can be programmed up to 3MHz and can be synchronized to an external clock applied to the SYNC pin.
Other features include 1μA shutdown, short-circuit protection, anti-ringing control, thermal shutdown and current limit. The LTC3422 is available in a (3mm × 3mm × 0.75mm) 10-pin DFN package.
Applications
- Wireless Handsets
- Handheld Computers
- GPS Receivers
- MP3 Players
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3422EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3422EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| LTC3529 | RECOMMENDED FOR NEW DESIGNS | 1.5A, 1.5MHz Step-Up DC/DC Converter in 2mm × 3mm DFN |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3422
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3422 yet. Have something to say?
Start a Discussion on EngineerZone®