Overview
Product Details
Demonstration circuit 860 is a 1.5A, 1MHz synchronous boost converter featuring the LTC3422EDD, which features true output disconnect in shutdown. The demo board produces 3.3V at 600mA (max) from a 1.8V to 3V input voltage range.
Applicable Parts
Documentation & Resources
-
DC860A - Schematic9/24/2009PDF30K
-
DC860A - Demo Manual9/24/2009PDF657K
-
DC860A - Design File9/24/2009ZIP673K