LTC3529
RECOMMENDED FOR NEW DESIGNS1.5A, 1.5MHz Step-Up DC/DC Converter in 2mm × 3mm DFN
- Part Models
- 2
- 1ku List Price
- Starting From $3.13
Overview
- Compact Solution for 5V USB On-The-Go VBUS Power
- 5V at 500mA from Single Li-Ion Cell
- Automatic Fault Detection
- High Efficiency: Up to 95%
- VIN Range: 1.8V to 5.25V
- Fixed 5V Output
- Short Circuit Protection
- 1.5MHz Low Noise, Fixed Frequency PWM
- Inrush Current Limiting and Internal Soft-Start
- Output Disconnect
- <1μA Quiescent Current in Shutdown
- VIN > VOUT Operation
- 8-Lead, 2mm × 3mm DFN Package
The LTC3529 is a 5V output, synchronous, fixed frequency step-up DC/DC converter optimized for USB On-The-Go (OTG) hosting applications. This compact USB OTG 5V VBUS converter features a 1.5MHz switching frequency, internal compensation and a tiny 2mm × 3mm DFN package. The LTC3529 can operate from input voltages as low as 1.8V.
USB OTG-specific features include a fault fl ag with 22ms deglitching to indicate when the bus is overloaded, output disconnect and short circuit protection. Following a fault, the LTC3529 can be programmed to either latch-off or restart after a time-out duration.
Additional features include a <1μA shutdown mode, soft-start, inrush current limiting and thermal overload protection. Anti-ring circuitry reduces EMI during low power operation. The LTC3529 is offered in an 8-Lead 2mm × 3mm × 0.75mm DFN package.
Applications
- Personal Media Players
- Digital Video Cameras
- Digital Multimedia Broadcast Tuners
- Digital Cameras
- Smart Phones
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3529EDCB#TRMPBF | 8-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC3529EDCB#TRPBF | 8-Lead DFN (2mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4417 | RECOMMENDED FOR NEW DESIGNS | Prioritized PowerPath™ Controller |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3529
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3529 yet. Have something to say?
Start a Discussion on EngineerZone®