LTC3421
PRODUCTION3A, 3MHz Micropower Synchronous Boost Converter with Output Disconnect
- Part Models
- 2
- 1ku List Price
- Starting From $5.90
Overview
- Synchronous Rectification: Up to 96% Efficiency
- True Output Disconnect
- Inrush Current Limiting
- Very Low Quiescent Current: 12µA
- Up to 1.5A Continuous Output Current
- Fixed Frequency Operation Up to 3MHz
- 0.5V to 4.5V Input Range
- 2.4V to 5.25V Adjustable Output Voltage
- Guaranteed 1V Start-Up
- Programmable Current Limit
- Programmable Soft-Start
- Synchronizable Oscillator
- Manual or Automatic Burst Mode® Operation
- Low-Battery Comparator
- <1µA Shutdown Current
- 1.22V Reference Output Voltage
- Small (4mm × 4mm) Thermally Enhanced QFN Package
The LTC3421 is a high efficiency, current mode, fixed frequency, step-up DC/DC converter with true output disconnect and inrush current limiting. The device includes a 0.10Ω N-channel MOSFET switch and a 0.14Ω P-channel synchronous rectifier. This product has the ability to simply program the output voltage, switching frequency, current limit, soft-start, Burst Mode threshold and loop compensation with external passive components.
Quiescent current is only 12µA during Burst Mode operation, maximizing battery life in portable applications. The oscillator frequency can be programmed up to 3MHz and can be synchronized to an external clock applied to the SYNC pin. An open-drain uncommitted low-battery comparator is included. The part maintains operation in applications with a secondary cell powering the output voltage during shutdown.
Other features include: 1µA shutdown, anti-ringing control, thermal limit and reference output.
The LTC3421 is available in a small 4mm × 4mm QFN package.
Applications
- Handheld Computers
- Cordless Phones
- GPS Receivers
- Battery Backup Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3421EUF#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC3421EUF#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC3421EUF#PBF | PRODUCTION | |
| LTC3421EUF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3421
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.