LTC3417A-1
PRODUCTIONDual Synchronous 1.5A/1A 4MHz Step-Down DC/DC Regulator with POR
- Part Models
- 8
- 1ku List Price
- Starting From $4.46
Overview
- High Efficiency: Up to 95%
- 1.5A/1A Guaranteed Minimum Output Current
- Synchronizable to External Clock
- Power-On-Reset Output
- No Schottky Diodes Required
- Programmable Frequency Operation: 1.5MHz or Adjustable From 0.6MHz to 4MHz
- Low Ripple (< 35mVP-P) Burst Mode® Operation
- Low RDS(ON) Internal Switches
- Short-Circuit Protected
- VIN: 2.25V to 5.5V
- Current Mode Operation for Excellent Line and Load Transient Response
- 125μA Quiescent Current in Sleep Mode
- Ultralow Shutdown Current: IQ < 1μA
- Low Dropout Operation: 100% Duty Cycle
- Phase Pin Selects 2nd Channel Phase Relationship with Respect to 1st Channel
- Internal Soft-Start with Individual Run Pin Control
- Available in Small Thermally Enhanced (3mm × 5mm) DFN and 20-Lead TSSOP Packages
The LTC3417A-1 is a dual constant frequency, synchronous step-down DC/DC converter. Intended for medium power applications, it operates from a 2.25V to 5.5V input voltage range and has a constant programmable switching frequency, allowing the use of tiny, low cost capacitors and inductors 2mm or less in height. Each output voltage is adjustable from 0.8V to 5V. Internal synchronous, low RDS(ON) power switches provide high efficiency without the need for external Schottky diodes.
The open drain POR pin goes low when either output voltage falls 6% below regulation. The output will remain low 150ms longer than the duration of the out of regulation condition.
A user selectable mode input allows the user to trade off ripple voltage for light load efficiency. Burst Mode operation provides high efficiency at light loads, while pulse skip mode provides low ripple noise at light loads. A phase mode pin allows the second channel to operate in-phase or 180° out-of-phase with respect to channel 1. Out-of-phase operation produces lower RMS current on VIN and thus lower stress on the input capacitor.
To further maximize battery life, the P-channel MOSFETs are turned on continuously in dropout (100% duty cycle) and both channels draw a total quiescent current of only 100μA. In shutdown, the device draws <1μA.
| Features | Notes | |
| LTC3417 | - | - |
| LTC3417A | Improved Channel Matching | - |
| LTC3417A-1 | Power On Reset | Recommended For New Designs |
| LTC3417A-2 | Power Good | Recommended For New Designs |
Applications
- GPS/Navigation Systems
- Automotive Instrumentation
- PC Cards
- Industrial Power Supplies
- General Purpose Point of Load DC/DC
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3417AEDHC-1#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3417AEDHC-1#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3417AEFE-1#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3417AEFE-1#TRPBF | 20-Lead TSSOP w/ EP | ||
| LTC3417AIDHC-1#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3417AIDHC-1#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC3417AIFE-1#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3417AIFE-1#TRPBF | 20-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC3417AEDHC-1#PBF | PRODUCTION | |
| LTC3417AEDHC-1#TRPBF | PRODUCTION | |
| LTC3417AEFE-1#PBF | PRODUCTION | |
| LTC3417AEFE-1#TRPBF | PRODUCTION | |
| LTC3417AIDHC-1#PBF | PRODUCTION | |
| LTC3417AIDHC-1#TRPBF | PRODUCTION | |
| LTC3417AIFE-1#PBF | PRODUCTION | |
| LTC3417AIFE-1#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC3417AEFE-1#PBF | PRODUCTION | |
| LTC3417AEFE-1#TRPBF | PRODUCTION | |
| LTC3417AIFE-1#PBF | PRODUCTION | |
| LTC3417AIFE-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4365 | RECOMMENDED FOR NEW DESIGNS | Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3417
- LTC3417A
- LTC3417A-1
- LTC3417A-2
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTC3417
- LTC3417A
- LTC3417A-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC3417A-1 yet. Have something to say?
Start a Discussion on EngineerZone®