LTC3410
PRODUCTION2.25MHz, 300mA Synchronous Step-Down Regulator in SC70
- Part Models
- 10
- 1ku List Price
- Starting From $2.36
Overview
- High Efficiency: Up to 96%
- Low Ripple (20mVP-P) Burst Mode Operation: IQ 26µA
- Low Output Voltage Ripple
- 300mA Output Current at VIN = 3V
- 380mA Minimum Peak Switch Current
- 2.5V to 5.5V Input Voltage Range
- 2.25MHz Constant Frequency Operation
- No Schottky Diode Required
- Low Dropout Operation: 100% Duty Cycle
- Stable with Ceramic Capacitors
- 0.8V Reference Allows Low Output Voltages
- Shutdown Mode Draws < 1µA Supply Current
- ±2% Output Voltage Accuracy
- Current Mode Operation for Excellent Line and Load Transient Response
- Overtemperature Protected
- Available in Low Profile SC70 Package
The LTC3410 is a high efficiency monolithic synchronous buck regulator using a constant frequency, current mode architecture. The device is available in adjustable and fixed output voltage versions. Supply current during operation is only 26µA, dropping to <1µA in shutdown. The 2.5V to 5.5V input voltage range makes the LTC3410 ideally suited for single Li-Ion battery-powered applications. 100% duty cycle provides low dropout operation, extending battery life in portable systems.
Switching frequency is internally set at 2.25MHz, allowing the use of small surface mount inductors and capacitors. The LTC3410 is specifically designed to work well with ceramic output capacitors, achieving very low output voltage ripple and a small PCB footprint.
The internal synchronous switch increases efficiency and eliminates the need for an external Schottky diode. Low output voltages are easily supported with the 0.8V feedback reference voltage. The LTC3410 is available in a tiny, low profile SC70 package.
| VOUT | Burst Mode | |
| LTC3410 | Adj. Down To 0.8V | Yes |
| LTC3410B | Adj. Down To 0.8V | No |
| LTC3410-1.875 | Fixed 1.875V | Yes |
Applications
- Cellular Telephones
- Wireless and DSL Modems
- Digital Cameras
- MP3 Players
- Portable Instruments
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3410ESC6#TRMPBF | 6-Lead SC70 | ||
| LTC3410ESC6#TRPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.2#TRMPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.2#TRPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.5#TRMPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.5#TRPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.65#TRMPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.65#TRPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.8#TRMPBF | 6-Lead SC70 | ||
| LTC3410ESC6-1.8#TRPBF | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Supervisory Circuits & Reset ICs 1 | ||
| LTC2935 | PRODUCTION | Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3410
- LTC3410-1.2
- LTC3410-1.65
- LTC3410-1.875
- LTC3410B
- LTC3410B-1.2
- LTC3410B-1.875
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3410
- LTC3410-1.875
- LTC3410B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.