LTC2996
PRODUCTIONTemperature Sensor with Alert Outputs
- Part Models
- 6
- 1ku List Price
- Starting From $2.71
Overview
- Converts Remote or Internal Diode Temperature to Analog Voltage
- Adjustable Overtemperature and Undertemperature Thresholds
- Voltage Output Proportional to Temperature
- ±1°C Remote Temperature Accuracy
- ±2°C Internal Temperature Accuracy
- Built-In Series Resistance Cancellation
- Open Drain Alert Outputs
- 2.25V to 5.5V Supply Voltage
- 1.8V Reference Voltage Output
- 200μA Quiescent Current
- 10-Lead 3mm × 3mm DFN Package
The LTC2996 is a high accuracy temperature sensor with adjustable overtemperature and undertemperature thresholds and open drain alert outputs. It converts the temperature of an external diode sensor or its own die temperature to an analog output voltage while rejecting errors due to noise and series resistance. The measured temperature is compared against upper and lower limits set with resistive dividers. If a threshold is exceeded, the device communicates an alert by pulling low the correspondent open drain logic output.
The LTC2996 gives ±1°C accurate temperature results using commonly available NPN or PNP transistors or temperature diodes built into modern digital devices. A 1.8V reference output simplifies threshold programming and can be used as an ADC reference input.
The LTC2996 provides an accurate, low power solution for temperature monitoring in a compact 3mm × 3mm DFN package.
Applications
- Temperature Monitoring and Measurement
- System Thermal Control
- Network Servers
- Desktop and Notebook Computers
- Environmental Monitoring
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2996CDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2996CDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2996HDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2996HDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2996IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2996IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) | |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2996
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.