LTC2941-1
Obsolete1A I2C Battery Gas Gauge with Internal Sense Resistor
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Indicates Accumulated Battery Charge and Discharge
- SMBus/I2C Interface
- Integrated 50mΩ High Side Sense Resistor
- ±1A Sense Current Range
- High Accuracy Analog Integration
- 1% Charge Accuracy
- Configurable Alert Output/Charge Complete Input
- 2.7V to 5.5V Operating Range
- Quiescent Current Less than 100μA
- Small 6-Pin 2mm × 3mm DFN package
The LTC2941-1 measures battery charge state in battery-powered handheld PC and portable product applications. Its operating range is perfectly suited for single cell Li-Ion batteries. A precision coulomb counter integrates current through an internal sense resistor between the battery’s positive terminal and the load or charger. The measured charge is stored in internal registers. An SMBus/I2C interface accesses and configures the device.
The LTC2941-1 features programmable high and low thresholds for accumulated charge. If a threshold is exceeded, the device communicates an alert using either the SMBus alert protocol or by setting a flag in the internal status register.
| Integrated Sense Resistor | |
| LTC2941 | No |
| LTC2941-1 | Yes |
Applications
- Low Power Handheld Products
- Cellular Phones
- MP3 Player
- Cameras
- GPS
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2941IDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2020 - 20_0067 Obsolescence of LTC2941-1, LTC2942-1 and LTC2943-1 products |
||
| LTC2941IDCB-1#TRMPBF | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 1 | ||
| LTC2943 | NOT RECOMMENDED FOR NEW DESIGNS | Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC2941
- LTC2941-1
Linduino 3
Design Tool 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.
Evaluation Kits
Latest Discussions
No discussions on LTC2941-1 yet. Have something to say?
Start a Discussion on EngineerZone®