LTC2934

PRODUCTION

Ultra-Low Power Adjustable Supervisor with Power-Fail Output

Viewing:

Overview

  • 500nA Quiescent Current
  • ±1.5% (Max) Accuracy over Temperature
  • Operates Down to 1.6V Supply
  • Adjustable Reset Threshold
  • Adjustable Power-Fail Threshold
  • Early Warning Power-Fail Output
  • Selectable 15ms or 200ms Reset Timeout
  • Manual Reset Input
  • Compact 8-Lead, 2mm × 2mm DFN and TSOT-23 (ThinSOT™) Packages
LTC2934
Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Configurable Low Power Voltage Supervisor Selectable Reset Timeout Period Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2934-1
  • LTC2934-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed