LTC2910
LTC2910
RECOMMENDED FOR NEW DESIGNSOctal Positive/Negative Voltage Monitor
- Part Models
- 12
- 1ku List Price
- Starting From $4.87
Viewing:
Overview
- 8 Low Voltage Adjustable Inputs (0.5V)
- Guaranteed Threshold Accuracy: ±1.5%
- Input Glitch Rejection
- Pin Selectable Input Polarity Allows Negative and OV Monitoring
- Buffered 1V Reference Output
- Adjustable Reset Timeout with Timeout Disable
- 50µA Quiescent Current
- Open Drain RST and RST Outputs
- Guaranteed RST and RST for VCC ≥ 1V
- Available in 16-Lead SSOP and 16-Lead (5mm × 3mm) DFN Packages
The LTC2910 is an octal input voltage monitor intended for monitoring multiple voltages in a variety of applications. Each input has a nominal 0.5V threshold, featuring 1.5% tight threshold accuracy over the entire operating temperature range. Glitch filtering ensures reliable reset operation without false or noisy triggering.
Polarity selection and a buffered reference allow monitoring up to two separate negative voltages. A three state input pin allows setting the polarity of two inputs without requiring any external components.
The LTC2910 provides a precise, versatile, space-conscious, micropower solution for voltage monitoring.
Applications
- Desktop and Notebook Computers
- Network Servers
- Core, I/O Voltage Monitors
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2910CDHC#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910CDHC#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2910CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2910HDHC#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910HDHC#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910HGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2910HGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2910IDHC#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910IDHC#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LTC2910IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2910IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2910CDHC#PBF | PRODUCTION | |
| LTC2910CDHC#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2910CGN#PBF | PRODUCTION | |
| LTC2910CGN#TRPBF | PRODUCTION | |
| LTC2910HGN#PBF | PRODUCTION | |
| LTC2910HGN#TRPBF | PRODUCTION | |
| LTC2910IGN#PBF | PRODUCTION | |
| LTC2910IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2910CGN#PBF | PRODUCTION | |
| LTC2910CGN#TRPBF | PRODUCTION | |
| LTC2910HGN#PBF | PRODUCTION | |
| LTC2910HGN#TRPBF | PRODUCTION | |
| LTC2910IGN#PBF | PRODUCTION | |
| LTC2910IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2910CGN#PBF | PRODUCTION | |
| LTC2910CGN#TRPBF | PRODUCTION | |
| LTC2910HGN#PBF | PRODUCTION | |
| LTC2910HGN#TRPBF | PRODUCTION | |
| LTC2910IGN#PBF | PRODUCTION | |
| LTC2910IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2910
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.