LTC2611

LAST TIME BUY

14-Bit Rail-to-Rail DACs in 10-Lead DFN

Viewing:

Overview

  • Smallest Pin-Compatible Single DACs:
    • LTC2601: 16 Bits
    • LTC2611: 14 Bits
    • LTC2621: 12 Bits
  • Guaranteed Monotonic Over Temperature
  • Wide 2.5V to 5.5V Supply Range
  • Low Power Operation: 300µA at 3V
  • Power Down to 1µA, Max
  • High Rail-to-Rail Output Drive (±15mA, Min)
  • Double-Buffered Data Latches
  • Asynchronous DAC Update Pin
  • LTC2601-1/LTC2611-1/LTC2621-1: Power-On Reset to Midscale
  • Tiny (3mm x 3mm) 10-Lead DFN Package
LTC2611
14-Bit Rail-to-Rail DACs in 10-Lead DFN
Differential Nonlinearity (LTC2601) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed