LTC2600

LAST TIME BUY

Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP

Viewing:

Overview

  • Smallest Pin-Compatible Octal DACs:
    • LTC2600: 16 Bits
    • LTC2610: 14 Bits
    • LTC2620: 12 Bits
  • Guaranteed 16-Bit Monotonic Over Temperature
  • Wide 2.5V to 5.5V Supply Range
  • Low Power Operation: 250μA per DAC at 3V
  • Individual Channel Power-Down to 1μA, Max
  • Ultralow Crosstalk Between DACs (<10μV)
  • High Rail-to-Rail Output Drive (±15mA, Min)
  • Double-Buffered Digital Inputs
  • Pin-Compatible 10-/8-Bit Versions (LTC1660/LTC1665)
  • Tiny 16-Lead Narrow SSOP and 20-Lead 4mm × 5mm QFN Packages
LTC2600
Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP
Differential Nonlinearity (LTC2600) Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Linduino 3


Evaluation Kits

eval board
DC579A

LTC2600CGN | Octal 16-Bit DAC (Requires DC590)

Product Details

DC579A: Demo Board for LTC2600 Octal 16-Bit Rail-to-Rail DACs in 16-Lead SSOP.

DC579A
LTC2600CGN | Octal 16-Bit DAC (Requires DC590)
DC579A Demo Board DC579A Demo Board DC579A Demo Board DC579A Demo Board DC579A - Schematic

Latest Discussions

Recently Viewed