LTC2480
PRODUCTION16-Bit ΔΣ ADC with Easy Drive Input Current Cancellation
- Part Models
- 12
- 1ku List Price
- Starting From $2.85
Overview
- Extended Temperature Range of –40°C to 125°C
- Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
- Directly Digitizes High Impedance Sensors with Full Accuracy
- Programmable Gain from 1 to 256
- GND to VCC Input/Reference Common Mode Range
- Programmable 50Hz, 60Hz or Simultaneous 50Hz/60Hz Rejection Mode
- 2ppm (0.25LSB) INL, No Missing Codes
- 1ppm Offset and 15ppm Full-Scale Error
- Selectable 2x Speed Mode (15Hz Using Internal Oscillator)
- No Latency: Digital Filter Settles in a Single Cycle
- Single Supply 2.7V to 5.5V Operation
- Internal Oscillator
- Available in a Tiny (3mm × 3mm) 10-Lead DFN Package and 10-Lead MSOP Package
The LTC2480 combines a 16-bit plus sign No Latency ΔΣ™ analog-to-digital converter with patented Easy Drive™ technology. The patented sampling scheme eliminates dynamic input current errors and the shortcomings of onchip buffering through automatic cancellation of differential input current. This allows large external source impedances and input signals, with rail-to-rail input range to be directly digitized while maintaining exceptional DC accuracy.
The LTC2480 includes on-chip programmable gain and an oscillator. The LTC2480 can be configured to provide a programmable gain from 1 to 256 in 8 steps, measure an external signal or internal temperature sensor and reject line frequencies. 50Hz, 60Hz or simultaneous 50Hz/60Hz line frequency rejection can be selected as well as a 2x speed-up mode.
The LTC2480 allows a wide common mode input range (0V to VCC) independent of the reference voltage. The reference can be as low as 100mV or can be tied directly to VCC. The LTC2480 includes an on-chip trimmed oscillator eliminating the need for external crystals or oscillators. Absolute accuracy and low drift are automatically maintained through continuous, transparent, offset and full-scale calibration.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Strain Gauge Transducers
- Instrumentation
- Industrial Process Control
- DVMs and Meters
Documentation
Data Sheet 1
User Guide 1
Design Note 2
Technical Articles 3
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2480CDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2480CDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2480CMS#PBF | 10-Lead MSOP | ||
| LTC2480CMS#TRPBF | 10-Lead MSOP | ||
| LTC2480HDD#PBF | 10-Lead MSOP | ||
| LTC2480HDD#TRPBF | 10-Lead MSOP | ||
| LTC2480HMS#PBF | 10-Lead MSOP | ||
| LTC2480HMS#TRPBF | 10-Lead MSOP | ||
| LTC2480IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2480IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2480IMS#PBF | 10-Lead MSOP | ||
| LTC2480IMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC2480CDD#PBF | PRODUCTION | |
| LTC2480CDD#TRPBF | PRODUCTION | |
| LTC2480CMS#PBF | PRODUCTION | |
| LTC2480CMS#TRPBF | PRODUCTION | |
| LTC2480HDD#PBF | PRODUCTION | |
| LTC2480HDD#TRPBF | PRODUCTION | |
| LTC2480HMS#PBF | PRODUCTION | |
| LTC2480HMS#TRPBF | PRODUCTION | |
| LTC2480IDD#PBF | PRODUCTION | |
| LTC2480IDD#TRPBF | PRODUCTION | |
| LTC2480IMS#PBF | PRODUCTION | |
| LTC2480IMS#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2480CMS#PBF | PRODUCTION | |
| LTC2480CMS#TRPBF | PRODUCTION | |
| LTC2480HMS#PBF | PRODUCTION | |
| LTC2480HMS#TRPBF | PRODUCTION | |
| LTC2480IMS#PBF | PRODUCTION | |
| LTC2480IMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2480CMS#PBF | PRODUCTION | |
| LTC2480CMS#TRPBF | PRODUCTION | |
| LTC2480HMS#PBF | PRODUCTION | |
| LTC2480HMS#TRPBF | PRODUCTION | |
| LTC2480IMS#PBF | PRODUCTION | |
| LTC2480IMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Oscillators 1 | ||
| LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
| Voltage References 1 | ||
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.