LTC2436-1
PRODUCTION2-Channel Differential Input 16-Bit No Latency ∆Σ™ ADC
- Part Models
- 4
- 1ku List Price
- Starting From $4.12
Overview
- 2-Channel Differential Input with Automatic Channel Selection (Ping-Pong)
- Low Supply Current: 200µA, 4µA in Autosleep
- Differential Input and Differential Reference with GND to VCC Common Mode Range
- 0.12LSB INL, No Missing Codes
- 0.16LSB Full-Scale Error and 0.006LSB Offset
- 800nV RMS Noise, Independent of VREF
- No Latency: Digital Filter Settles in a Single Cycle and Each Channel Conversion is Accurate
- Internal Oscillator—No External Components Required
- 87dB Min, 50Hz and 60Hz Notch Filter
- Narrow SSOP-16 Package
- Single Supply 2.7V to 5.5V Operation
- Pin Compatible with the 24-Bit LTC2412
The LTC2436-1 is a 2-channel differential input micropower 16-bit No Latency ∆Σ™ analog-to-digital converter with an integrated oscillator. It provides 0.5LSB INL and 800nV RMS noise independent of VREF. The two differential channels convert alternately with a channel identification included in the conversion result. It uses delta-sigma technology and provides single conversion settling of the digital filter. Through a single pin, the LTC2436-1 can be configured for better than 87dB input differential mode rejection at 50Hz and 60Hz ±2%, or it can be driven by an external oscillator for a user defined rejection frequency. The internal oscillator requires no external frequency setting components.
The converter accepts any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement configurations. The full-scale differential input range is from –0.5 • VREF to 0.5 • VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set anywhere between GND and VCC. The DC common mode input rejection is better than 140dB.
The LTC2436-1 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE™ protocols.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain-Gage Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2436-1CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2436-1CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2436-1IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC2436-1IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC2436-1CGN#PBF | PRODUCTION | |
| LTC2436-1CGN#TRPBF | PRODUCTION | |
| LTC2436-1IGN#PBF | PRODUCTION | |
| LTC2436-1IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC2436-1CGN#PBF | PRODUCTION | |
| LTC2436-1CGN#TRPBF | PRODUCTION | |
| LTC2436-1IGN#PBF | PRODUCTION | |
| LTC2436-1IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC2436-1CGN#PBF | PRODUCTION | |
| LTC2436-1CGN#TRPBF | PRODUCTION | |
| LTC2436-1IGN#PBF | PRODUCTION | |
| LTC2436-1IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Oscillators 1 | ||
| LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
Latest Discussions
No discussions on LTC2436-1 yet. Have something to say?
Start a Discussion on EngineerZone®