LTC2433-1
PRODUCTIONDifferential Input 16-Bit No Latency Delta Sigma ADC
- Part Models
- 4
- 1ku List Price
- Starting From $3.29
Overview
- 16-Bit Differential ADC in a Tiny MSOP
- Low Supply Current: 200µA, 4µA in Autosleep
- Rail-to-Rail Differential Input/Reference
- 0.12LSB INL, No Missing Codes
- 0.16LSB Full-Scale Error and 5µV Offset
- 1.45µV RMS Noise, Independent of VREF
- Very Low Transition Noise: <0.02LSB
- Operates with a Reference as Low as 100mV with 16-Bit Resolution
- Internal Oscillator—No External Components Required
- 87dB Min, Simultaneous 50Hz and 60Hz Notch Filter
- Single Supply 2.7V to 5.5V Operation
- Pin Compatible with the 20/24-Bit LTC2431/LTC2411
- Available in 10-Lead MSOP Package
The LTC2433-1 is a differential input micropower 16-bit No Latency ∆ΣTM analog-to-digital converter with an integrated oscillator. It provides 0.12LSB INL and 1.45µV RMS noise independent of VREF. It uses delta-sigma technology and provides single conversion settling of the digital filter. Through a single pin, the LTC2433-1 can be configured for better than 87dB input differential mode rejection at 50Hz and 60Hz ±2%, or it can be driven by an external oscillator for a user defined rejection frequency. The internal oscillator requires no external frequency setting components.
The converter accepts any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement configurations. The fullscale differential input range is from – 0.5 • VREF to 0.5 • VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set anywhere between GND and VCC. The DC common mode input rejection is better than 140dB.
The LTC2433-1 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE protocols.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain-Gage Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2433-1CMS#PBF | 10-Lead MSOP | ||
| LTC2433-1CMS#TRPBF | 10-Lead MSOP | ||
| LTC2433-1IMS#PBF | 10-Lead MSOP | ||
| LTC2433-1IMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2433-1CMS#PBF | PRODUCTION | |
| LTC2433-1CMS#TRPBF | PRODUCTION | |
| LTC2433-1IMS#PBF | PRODUCTION | |
| LTC2433-1IMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2433-1CMS#PBF | PRODUCTION | |
| LTC2433-1CMS#TRPBF | PRODUCTION | |
| LTC2433-1IMS#PBF | PRODUCTION | |
| LTC2433-1IMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Matched Resistors & Transistors 1 | ||
| LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
| Oscillators 1 | ||
| LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
Evaluation Kits
Latest Discussions
No discussions on LTC2433-1 yet. Have something to say?
Start a Discussion on EngineerZone®