LTC2356-12

PRODUCTION

Serial 12-Bit, 3.5Msps Sampling ADC with Shutdown

Viewing:

Overview

  • 3.5Msps Conversion Rate
  • 74.1dB SINAD at 14-Bits, 71.1dB SINAD at 12-Bits
  • Low Power Dissipation: 18mW
  • 3.3V Single Supply Operation
  • 2.5V Internal Bandgap Reference can be Overdriven
  • 3-Wire SPI-Compatible Serial Interface
  • Sleep (13μW) Shutdown Mode
  • Nap (4mW) Shutdown Mode
  • 80dB Common Mode Rejection
  • ±1.25V Bipolar Input Range
  • Tiny 10-Lead MSOP Package
LTC2356-12
Serial 12-Bit, 3.5Msps Sampling ADC with Shutdown
THD, 2nd and 3rd vs Input Frequency  for Differential Input Signals Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2315-12 PRODUCTION 12-Bit, 5Msps Serial Sampling ADC in TSOT
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1082A-E

LTC2356-14, 14-bit 1-channel 3.5Msps SAR ADC (Bipolar, requires DC890)

Product Details

DC1082A-E - Demo Board for LTC2356-14 Serial 14-Bit, 3.5Msps Sampling ADC with Bipolar Inputs.

eval board
DC1082A-E

LTC2356-14, 14-bit 1-channel 3.5Msps SAR ADC (Bipolar, requires DC890)

Product Details

DC1082A-E - Demo Board for LTC2356-14 Serial 14-Bit, 3.5Msps Sampling ADC with Bipolar Inputs.

DC1082A-E
LTC2356-14, 14-bit 1-channel 3.5Msps SAR ADC (Bipolar, requires DC890)
DC1082A-A - Schematic
DC1082A-E
LTC2356-14, 14-bit 1-channel 3.5Msps SAR ADC (Bipolar, requires DC890)
DC1082A-A - Schematic

Latest Discussions

No discussions on LTC2356-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed