LTC2356-14
PRODUCTIONSerial 14-Bit, 3.5Msps Sampling ADC with Bipolar inputs
- Part Models
- 4
- 1ku List Price
- Starting From $12.47
Overview
- 3.5Msps Conversion Rate
- 74.1dB SINAD at 14-Bits, 71.1dB SINAD at 12-Bits
- Low Power Dissipation: 18mW
- 3.3V Single Supply Operation
- 2.5V Internal Bandgap Reference can be Overdriven
- 3-Wire SPI-Compatible Serial Interface
- Sleep (13μW) Shutdown Mode
- Nap (4mW) Shutdown Mode
- 80dB Common Mode Rejection
- ±1.25V Bipolar Input Range
- Tiny 10-Lead MSOP Package
The LTC2356-12/LTC2356-14 are 12-bit/14-bit, 3.5Msps serial ADCs with differential inputs. The devices draw only 5.5mA from a single 3.3V supply and come in a tiny 10-lead MSOP package. A Sleep shutdown feature further reduces power consumption to 13μW. The combination of speed, low power and tiny package makes the LTC2356-12/LTC2356-14 suitable for high speed, portable applications.
The 80dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The devices convert –1.25V to 1.25V bipolar inputs differentially. The absolute voltage swing for AIN+ and AIN– extends from ground to the supply voltage.
The serial interface sends out the conversion results during the 16 clock cycles following a CONV rising edge for compatibility with standard serial interfaces. If two additional clock cycles for acquisition time are allowed after the data stream in between conversions, the full sampling rate of 3.5Msps can be achieved with a 63MHz clock.
| Bits | |
| LTC2356-12 | 12 |
| LTC2356-14 | 14 |
Applications
- Communications
- Data Acquisition Systems
- Uninterrupted Power Supplies
- Multiphase Motor Control
- Multiplexed Data Acquisition
- RFID
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selector Card 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2356CMSE-14#PBF | 10-Lead MSOP w/ EP | ||
| LTC2356CMSE-14#TRPBF | 10-Lead MSOP w/ EP | ||
| LTC2356IMSE-14#PBF | 10-Lead MSOP w/ EP | ||
| LTC2356IMSE-14#TRPBF | 10-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2356CMSE-14#PBF | PRODUCTION | |
| LTC2356CMSE-14#TRPBF | PRODUCTION | |
| LTC2356IMSE-14#PBF | PRODUCTION | |
| LTC2356IMSE-14#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2356CMSE-14#PBF | PRODUCTION | |
| LTC2356CMSE-14#TRPBF | PRODUCTION | |
| LTC2356IMSE-14#PBF | PRODUCTION | |
| LTC2356IMSE-14#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| LTC2314-14 | PRODUCTION | 14-Bit, 4.5Msps Serial Sampling ADC in TSOT |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Evaluation Kits
Latest Discussions
No discussions on LTC2356-14 yet. Have something to say?
Start a Discussion on EngineerZone®