LTC2296

PRODUCTION

Dual 14-Bit, 25Msps Low Power 3V ADCs

Viewing:

Overview

  • Integrated Dual 14-Bit ADCs
  • Sample Rate: 65Msps/40Msps/25Msps
  • Single 3V Supply (2.7V to 3.4V)
  • Low Power: 400mW/235mW/150mW
  • 74.3dB SNR
  • 90dB SFDR
  • 110dB Channel Isolation at 100MHz
  • Multiplexed or Separate Data Bus
  • Flexible Input: 1VP-P to 2VP-P Range
  • 575MHz Full Power Bandwidth S/H
  • Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Pin Compatible Family
    • 105Msps: LTC2282 (12-Bit), LTC2284 (14-Bit)
    • 80Msps: LTC2294 (12-Bit), LTC2299 (14-Bit)
    • 65Msps: LTC2293 (12-Bit), LTC2298 (14-Bit)
    • 40Msps: LTC2292 (12-Bit), LTC2297 (14-Bit)
    • 25Msps: LTC2291 (12-Bit), LTC2296 (14-Bit)
  • 64-Pin (9mm × 9mm) QFN Package
LTC2296
Dual 14-Bit, 25Msps Low Power 3V ADCs
LTC2298: SNR vs Input Frequency, –1dB, 2V Range, 65Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
LTM9002 Obsolete 14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
Differential Amplifiers 1
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC816A-D

LTC2296IUP | MUX Dual ADC, VDD = +3.0V, 25Msps, 14-Bit, 1MHz < AIN < 70MHz, (Requires DC718)

Product Details

DC816A-D: Demo Board for the LTC2296 Dual 14-Bit, 25Msps Low Power 3V ADCs.

eval board
DC851A-D

LTC2296IUP | DeMUX Dual ADC, +3.0V, 25Msps 14-Bit 1MHz < AIN < 70MHz, (Requires DC890)

Product Details

DC851A-D: Demo Board for the LTC2296 Dual 14-Bit, 25Msps Low Power 3V ADCs.

DC816A-D
LTC2296IUP | MUX Dual ADC, VDD = +3.0V, 25Msps, 14-Bit, 1MHz < AIN < 70MHz, (Requires DC718)
DC816A-B - Schematic
DC851A-D
LTC2296IUP | DeMUX Dual ADC, +3.0V, 25Msps 14-Bit 1MHz < AIN < 70MHz, (Requires DC890)
DC851A-A - Schematic

Latest Discussions

No discussions on LTC2296 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed