LTC1736

PRODUCTION

5-Bit Adjustable High Efficiency Synchronous Step-Down Switching Regulator

Viewing:

Overview

  • Dual N-Channel MOSFET Synchronous Drive
  • Synchronizable/Programmable Fixed Frequency
  • Wide VIN Range: 3.5V to 36V Operation
  • 5-Bit Digital-to-Analog VOUT Selection:
    • 0.925V to 2.00V Range with 50mV/25mV Steps
  • OPTI-LOOP™ Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Output Overvoltage Crowbar Protection
  • Internal Current Foldback
  • Latched Short-Circuit Shutdown Timer with Defeat Option
  • Forced Continuous Control Pin
  • Optional Programmable Soft-Start
  • Remote Output Voltage Sense
  • Available in 24-Lead SSOP Package
LTC1736
5-Bit Adjustable High Efficiency Synchronous Step-Down Switching Regulator
Figure 1. High Efficiency Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1736
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC252A

LTC1736CG | 5 Bit, VID CPU Power Converter, VIN = 5V to 24V, VOUT = 0.9V to 2.0V @ 12A

Product Details

DC252A: Demo Board for the LTC1736 5-Bit Adjustable High Efficiency Synchronous Step-Down Switching Regulator.

eval board
DC279A-B

LTC1736, LTC1772, LTC1762 | Low Cost VRM (Intel), 7.5 to 24VIN, 1.3V to 1.6VOUT @ 14A, 1.5VOUT @ 0.12 to 2.5A, 2.5VOUT @ 0.15A

Product Details

DC279A-B Demo Board for:

LTC1736 5-Bit Adjustable High Efficiency Synchronous Step-Down Switching Regulator

LT1762 150mA, Low Noise, LDO Micropower Regulators

LTC1772 Constant Frequency Current Mode Step-Down DC/DC Controller in SOT-23

DC252A
LTC1736CG | 5 Bit, VID CPU Power Converter, VIN = 5V to 24V, VOUT = 0.9V to 2.0V @ 12A
DC252A - Schematic
DC279A-B
LTC1736, LTC1772, LTC1762 | Low Cost VRM (Intel), 7.5 to 24VIN, 1.3V to 1.6VOUT @ 14A, 1.5VOUT @ 0.12 to 2.5A, 2.5VOUT @ 0.15A
DC279A-B - Schematic

Latest Discussions

No discussions on LTC1736 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed