LTC1732-8.4

PRODUCTION

Lithium-Ion Linear Battery Charger Controller

Viewing:

Overview

  • Complete Linear Charger Controller for 2-Cell Lithium-Ion Batteries
  • Preset Charge Voltage with ±1% Accuracy
  • Programmable Charge Current
  • C/10 Charge Current Detection Output
  • Programmable Charge Termination Timer
  • Small, Thin 10-Pin MSOP Package
  • Input Supply (Wall Adapter) Detection Output
  • 8.8V to 12V Input Voltage Range
  • Automatic Sleep Mode When Input Supply Is Removed (Only 10µA Battery Drain)
  • Automatic Trickle Charging of Low Voltage Cells
  • Programmable for Constant-Current-Only Mode
  • Battery Insertion Detect and Automatic Charging of Low-Battery
  • Automatic Battery Recharge

The LTC1732-8.4 is a complete constant-current/constant-voltage linear charge controller for lithium-ion (Li-Ion) batteries. Nickel-cadmium (NiCd) and nickel metal-hydride (NiMH) batteries can also be charged with constant current using external termination. Charge current can be programmed with ±7% accuracy using external sense and program resistors. An internal resistor divider and precision reference set the final float voltage with ±1% accuracy.

When the input supply is removed, the LTC1732-8.4 automatically enters a low current sleep mode, dropping the battery drain current to 10µA. An internal comparator detects the end-of-charge (C/10) condition while a programmable timer, using an external capacitor, sets the total charge time. Fully discharged cells are automatically trickle charged at 10% of the programmed current until battery voltage exceeds 4.9V.

The LTC1732-8.4 begins a new charge cycle when a discharged battery is connected to the charger or when the input power is applied. In additon, if the battery remains connected to the charger and the cell voltage drops below 8.05V, a new charge cycle will begin.

The LTC1732-8.4 is available in the 10-pin MSOP package.

Float Voltage Recharge Voltage
LTC1732-4 4.1V or 4.2V (pin select) 3.8V
LTC1732-4.2 4.2V 4.05V
LTC1732-8.4 8.4V 8.05V

Applications

  • Cellular Phones
  • Handheld Computers
  • Charging Docks and Cradles
  • Digital Cameras and Camcorders

LTC1732-8.4
Lithium-Ion Linear Battery Charger Controller
400mA 2-Cell 8.4V Li-Ion Battery Charger Typical Li-Ion Charge Cycle Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1732-8.4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed