LTC1659
PRODUCTION12-Bit Rail-to-Rail Micropower DAC in MSOP Package
- Part Models
- 8
- 1ku List Price
- Starting From $8.08
Overview
- Buffered True Rail-to-Rail Voltage Output
- Maximum DNL Error: 0.5LSB
- 12-Bit Resolution
- Supply Operation: 3V to 5V
- Output Swings from 0V to VREF
- VREF Can Tie to VCC
- Schmitt Trigger On Clock Input Allows Direct Optocoupler Interface
- Power-On Reset Clears DAC to 0V
- 3-Wire Cascadable Serial Interface
- Low Cost
- 8-Lead SO and MSOP Packages
The LTC1659 is a single supply, rail-to-rail voltage output, 12-bit digital-to-analog converter (DAC) in an MSOP package. It includes a rail-to-rail output buffer amplifier and an easy-to-use 3-wire cascadable serial interface.
The LTC1659 output swings from 0V to REF. The REF input can be tied to VCC which can range from 2.7V to 5.5V. This allows a rail-to-rail output swing from 0V to VCC. The LTC1659 draws only 250µA from a 5V supply.
Its guaranteed ±0.5LSB maximum DNL makes the LTC1659 excel in calibration, control and trim/adjust applications. The low power supply current and the small MSOP package make the LTC1659 ideal for battery-powered applications.
Applications
- Digital Calibration
- Industrial Process Control
- Automatic Test Equipment
- Cellular Telephones
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1659CMS8#PBF | 8-Lead MSOP | ||
| LTC1659CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1659CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1659CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1659IMS8#PBF | 8-Lead MSOP | ||
| LTC1659IMS8#TRPBF | 8-Lead MSOP | ||
| LTC1659IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1659IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1659CMS8#PBF | PRODUCTION | |
| LTC1659CMS8#TRPBF | PRODUCTION | |
| LTC1659IMS8#PBF | PRODUCTION | |
| LTC1659IMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1659CMS8#PBF | PRODUCTION | |
| LTC1659CMS8#TRPBF | PRODUCTION | |
| LTC1659IMS8#PBF | PRODUCTION | |
| LTC1659IMS8#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1659CS8#PBF | PRODUCTION | |
| LTC1659CS8#TRPBF | PRODUCTION | |
| LTC1659IS8#PBF | PRODUCTION | |
| LTC1659IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1659CS8#PBF | PRODUCTION | |
| LTC1659CS8#TRPBF | PRODUCTION | |
| LTC1659IS8#PBF | PRODUCTION | |
| LTC1659IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.