LTC1655

PRODUCTION

16-Bit Rail-to-Rail Micropower DACs in SO-8 Package

Viewing:

Overview

  • 16-Bit Monotonicity Over Temperature
  • Deglitched Rail-to-Rail Voltage Output
  • SO-8 Package
  • ICC(TYP): 600µA
  • Internal Reference:
    • 2.048V (LTC1655)
    • 1.25V (LTC1655L)
  • Maximum DNL Error: ±1LSB
  • Settling Time: 20µS to ±1LSB
  • 750kHz Max Update Rate
  • Power-On Reset to Zero Volt
  • 3-Wire Cascadable Serial Interface
  • Low Cost
  • Pin Compatible Upgrade for LTC1451 12-Bit DAC Family
LTC1655
16-Bit Rail-to-Rail Micropower DACs in SO-8 Package
Functional Block Diagram: 16-Bit Rail-to-Rail DAC Differential Nonlinearity vs Input Code Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed