LTC1650
PRODUCTIONLow Glitch 16-Bit Voltage Output DAC
- Part Models
- 12
- 1ku List Price
- Starting From $18.23
Overview
- 16-Bit Monotonic Over Temperature
- Low Glitch Impulse: 2nV-s
- Low Noise: 30nV/√Hz
- Buffered Rail-to-Rail Voltage Output
- Low Power: 50mW from ±5V Supplies
- Unipolar or Bipolar Output (0V to VREF or ±VREF)
- 4-Quadrant Multiplying Capability
- Asynchronous Clear to User-Defined Voltage
- Power-On Reset
- Three-Wire SPI and MICROWIRE™ Compatible Serial Interface
- Schmitt Trigger On CLK Input Allows Direct Optocoupler Interface
- 16-Pin Narrow SO Package
The LTC1650 is a deglitched rail-to-rail voltage output 16-bit digital-to-analog converter (DAC) available in a 16-pin narrow SO package. It has 16-bit monotonicity over temperature and includes a rail-to-rail output buffer amplifier and an easy to use three-wire cascadable serial interface. The LTC1650 operates with dual ±5V supplies.
With REFLO = 0V and REFHI = VREF, the output will swing from 0V to VREF in unipolar mode or ±VREF in bipolar mode.
The LTC1650 has excellent accuracy over its full operating temperature range along with very low power dissipation of 50mW with dual ±5V supplies. This, along with the small outline package, makes it the most flexible high resolution digital-to-analog converter available today.
The LTC1650 has a fast settling time of 4µs to 16 bits and a low midscale glitch of under 2nV-s. This makes the LTC1650 ideal for waveform generation or other applications where output dynamic performance is important.
Applications
- Industrial Process Control
- Precision Industrial Equipment
- Waveform Generation
- Automatic Test Equipment
- High Resolution Offset and Gain Adjustment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1650ACN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC1650ACS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650ACS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650AIN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC1650AIS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650AIS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650CN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC1650CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650IN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC1650IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1650IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1650ACN#PBF | PRODUCTION | |
| LTC1650AIN#PBF | PRODUCTION | |
| LTC1650CN#PBF | PRODUCTION | |
| LTC1650IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1650ACN#PBF | PRODUCTION | |
| LTC1650AIN#PBF | PRODUCTION | |
| LTC1650CN#PBF | PRODUCTION | |
| LTC1650IN#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1650ACS#PBF | PRODUCTION | |
| LTC1650ACS#TRPBF | PRODUCTION | |
| LTC1650AIS#PBF | PRODUCTION | |
| LTC1650AIS#TRPBF | PRODUCTION | |
| LTC1650CS#PBF | PRODUCTION | |
| LTC1650CS#TRPBF | PRODUCTION | |
| LTC1650IS#PBF | PRODUCTION | |
| LTC1650IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1650ACS#PBF | PRODUCTION | |
| LTC1650ACS#TRPBF | PRODUCTION | |
| LTC1650AIS#PBF | PRODUCTION | |
| LTC1650AIS#TRPBF | PRODUCTION | |
| LTC1650CS#PBF | PRODUCTION | |
| LTC1650CS#TRPBF | PRODUCTION | |
| LTC1650IS#PBF | PRODUCTION | |
| LTC1650IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1650ACS#PBF | PRODUCTION | |
| LTC1650ACS#TRPBF | PRODUCTION | |
| LTC1650AIS#PBF | PRODUCTION | |
| LTC1650AIS#TRPBF | PRODUCTION | |
| LTC1650CS#PBF | PRODUCTION | |
| LTC1650CS#TRPBF | PRODUCTION | |
| LTC1650IS#PBF | PRODUCTION | |
| LTC1650IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |