LTC1649

PRODUCTION

3.3V Input High Power Step-Down Switching Regulator Controller

Viewing:

Overview

  • High Power 3.3V to 1.XV-2.XV Switching Regulator Controller: Up to 20A Output
  • All N-Channel External MOSFETs
  • Provides 5V MOSFET Gate Drive with 3.3V Input
  • Constant Frequency Operation Minimizes Inductor Size
  • Excellent Output Regulation: ±1% Over Line, Load and Temperature Variations
  • High Efficiency: Over 90% Possible
  • No Low-Value Sense Resistor Needed
  • Available in 16-Lead SO Package
LTC1649
3.3V Input High Power Step-Down Switching Regulator Controller
3.3V to 2.5V, 15A Converter LTC1649 Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTC3713 PRODUCTION Low Input Voltage, High Power, No RSENSE™ Synchronous Buck DC/DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1649
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC202A

LTC1649CS | LOW INPUT VOLTAGE SWITCHING REGULATOR, VIN = 3.3V VOUT = 1.8V to 2.5V @ 15A (thru-hole caps)

Product Details

DC202A: Demo Board for the LTC1649 3.3V Input High Power Step-Down Switching Regulator Controller.


 


DC202A
LTC1649CS | LOW INPUT VOLTAGE SWITCHING REGULATOR, VIN = 3.3V VOUT = 1.8V to 2.5V @ 15A (thru-hole caps)
DC202A - Schematic

Latest Discussions

No discussions on LTC1649 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed