LTC1642

PRODUCTION

Hot Swap Controller

Viewing:

Overview

  • Adjustable Undervoltage and Overvoltage Protection
  • Foldback Current Limit
  • Adjustable Current Limit Time-Out
  • Protected Against Surges to 33V
  • Single Channel NFET Driver
  • Latch Off or Automatic Retry on Current Fault
  • Driver for SCR Crowbar on Overvoltage
  • Adjustable Reset Timer
  • Reference Output with Uncommitted Comparator
  • 16-Pin SSOP Package

The LTC1642 is a 16-pin Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. Using an external N-Channel pass transistor, the board supply voltage can be ramped up at an adjustable rate. A high side switch driver controls the N-Channel gate for supply voltages above 2.97V.

The SENSE pin allows foldback limiting of the load current, with circuit breaker action after an adjustable delay time. The delay allows the part to power-up in current limit. The CRWBR output can be used to trigger an SCR for crowbar protection of the load if the input supply exceeds an adjustable threshold. The RESET output can generate a system reset with adjustable delay when the supply voltage falls below an adjustable threshold. The ON pin cycles the board power. The LTC1642 is available in the 16-pin SSOP package.


Notes
LTC1642  
LTC1642A Recommended for applications where VCC is higher than 12V

Applications

  • Hot Board Insertion
  • Electronic Circuit Breaker
  • InfiniBand Systems

LTC1642
Hot Swap Controller
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4218 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1642 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed