LTC1642A
PRODUCTIONHot Swap Controller
- Part Models
- 4
- 1ku List Price
- Starting From $4.82
Overview
- Adjustable Undervoltage and Overvoltage Protection
- Foldback Current Limit
- Adjustable Current Limit Time-Out
- VCC: 2.97V to 16.5V Normal Operation, Protected Against Surges to 33V
- Single Channel NFET Driver
- Latch Off or Automatic Retry on Current Fault
- Driver for SCR Crowbar on Overvoltage
- Adjustable Reset Timer
- Reference Output with Uncommitted Comparator
- 16-Pin SSOP Package
The LTC1642A is a 16-pin Hot Swap™ controller that allows a board to be safely inserted and removed from a live backplane. Using an external N-Channel pass transistor, the board supply voltage can be ramped up at an adjustable rate. A high side switch driver controls the N-Channel gate for supply voltages ranging from 2.97V to 16.5V.
The SENSE pin allows foldback limiting of the load current, with circuit breaker action after an adjustable delay time. The delay allows the part to power-up in current limit. The CRWBR output can be used to trigger an SCR for crowbar protection of the load if the input supply exceeds an adjustable threshold. The RESET output can generate a system reset with adjustable delay when the supply voltage falls below an adjustable threshold. The ON pin cycles the board power. The LTC1642A is available in the 16-pin SSOP package.
| Notes | |
| LTC1642 | |
| LTC1642A | Recommended for application where VCC is Higher than 12V |
Applications
- Hot Board Insertion
- Electronic Circuit Breaker
- InfiniBand™ Systems
Documentation
Data Sheet 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1642ACGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1642ACGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1642AIGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1642AIGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1642ACGN#PBF | PRODUCTION | |
| LTC1642ACGN#TRPBF | PRODUCTION | |
| LTC1642AIGN#PBF | PRODUCTION | |
| LTC1642AIGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1642ACGN#PBF | PRODUCTION | |
| LTC1642ACGN#TRPBF | PRODUCTION | |
| LTC1642AIGN#PBF | PRODUCTION | |
| LTC1642AIGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1642ACGN#PBF | PRODUCTION | |
| LTC1642ACGN#TRPBF | PRODUCTION | |
| LTC1642AIGN#PBF | PRODUCTION | |
| LTC1642AIGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4218 | RECOMMENDED FOR NEW DESIGNS | Hot Swap Controller |
Latest Discussions
No discussions on LTC1642A yet. Have something to say?
Start a Discussion on EngineerZone®