LTC1595
PRODUCTIONSerial 16-Bit Multiplying DACs
- Part Models
- 18
- 1ku List Price
- Starting From $19.94
Overview
- SO-8 Package (LTC1595)
- DNL and INL: 1LSB Max
- Low Glitch Impulse: 1nV-s Typ
- Fast Settling to 1LSB: 2µs (with LT1468)
- Pin Compatible with Industry Standard 12-Bit DACs:
- DAC8043
- DAC8143/AD7543
- 4-Quadrant Multiplication
- Low Supply Current: 10µA Max
- Power-On Reset
- LTC1595/LTC1596: Resets to Zero Scale
- LTC1596-1: Resets to Midscale
- 3-Wire SPI and MICROWIRE™ Compatible Serial Interface
- Daisy-Chain Serial Output (LTC1596)
- Asynchronous Clear Input
- LTC1596: Clears to Zero Scale
- LTC1596-1: Clears to Midscale
The LTC1595/LTC1596/LTC1596-1 are serial input, 16‑bit multiplying current output DACs. The LTC1595 is pin and hardware compatible with the 12-bit DAC8043 and comes in 8-pin PDIP and SO packages. The LTC1596 is pin and hardware compatible with the 12-bit DAC8143/AD7543 and comes in the 16-pin SO wide package.
Both are specified over the industrial temperature range. Sensitivity of INL to op amp VOS is reduced by five times compared to the industry standard 12-bit DACs, so most systems can be easily upgraded to true 16-bit resolution and linearity without requiring more precise op amps.
These DACs include an internal deglitching circuit that reduces the glitch impulse by more than ten times to less than 1nV-s typ.
The DACs have a clear input and a power-on reset. The LTC1595 and LTC1596 reset to zero-scale. The LTC1596‑1 is a version of the LTC1596 that resets to mid-scale.
Applications
- Process Control and Industrial Automation
- Software Controlled Gain Adjustment
- Digitally Controlled Filter and Power Supplies
- Automatic Test Equipment
Documentation
Data Sheet 1
Application Note 2
Design Note 1
Technical Articles 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1595ACN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595ACS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595ACS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595AIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595AIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595AIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595BCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595BCS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595BCS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595BIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595BIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595BIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595CCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595CCS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595CCS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595CIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1595CIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1595CIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1595ACN8#PBF | PRODUCTION | |
| LTC1595AIN8#PBF | PRODUCTION | |
| LTC1595BCN8#PBF | PRODUCTION | |
| LTC1595BIN8#PBF | PRODUCTION | |
| LTC1595CCN8#PBF | PRODUCTION | |
| LTC1595CIN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1595ACN8#PBF | PRODUCTION | |
| LTC1595AIN8#PBF | PRODUCTION | |
| LTC1595BCN8#PBF | PRODUCTION | |
| LTC1595BIN8#PBF | PRODUCTION | |
| LTC1595CCN8#PBF | PRODUCTION | |
| LTC1595CIN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1595ACN8#PBF | PRODUCTION | |
| LTC1595AIN8#PBF | PRODUCTION | |
| LTC1595BCN8#PBF | PRODUCTION | |
| LTC1595BIN8#PBF | PRODUCTION | |
| LTC1595CCN8#PBF | PRODUCTION | |
| LTC1595CIN8#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1595ACS8#PBF | PRODUCTION | |
| LTC1595ACS8#TRPBF | PRODUCTION | |
| LTC1595AIS8#PBF | PRODUCTION | |
| LTC1595AIS8#TRPBF | PRODUCTION | |
| LTC1595BCS8#PBF | PRODUCTION | |
| LTC1595BCS8#TRPBF | PRODUCTION | |
| LTC1595BIS8#PBF | PRODUCTION | |
| LTC1595BIS8#TRPBF | PRODUCTION | |
| LTC1595CCS8#PBF | PRODUCTION | |
| LTC1595CCS8#TRPBF | PRODUCTION | |
| LTC1595CIS8#PBF | PRODUCTION | |
| LTC1595CIS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1595ACS8#PBF | PRODUCTION | |
| LTC1595ACS8#TRPBF | PRODUCTION | |
| LTC1595AIS8#PBF | PRODUCTION | |
| LTC1595AIS8#TRPBF | PRODUCTION | |
| LTC1595BCS8#PBF | PRODUCTION | |
| LTC1595BCS8#TRPBF | PRODUCTION | |
| LTC1595BIS8#PBF | PRODUCTION | |
| LTC1595BIS8#TRPBF | PRODUCTION | |
| LTC1595CCS8#PBF | PRODUCTION | |
| LTC1595CCS8#TRPBF | PRODUCTION | |
| LTC1595CIS8#PBF | PRODUCTION | |
| LTC1595CIS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1595ACS8#PBF | PRODUCTION | |
| LTC1595ACS8#TRPBF | PRODUCTION | |
| LTC1595AIS8#PBF | PRODUCTION | |
| LTC1595AIS8#TRPBF | PRODUCTION | |
| LTC1595BCS8#PBF | PRODUCTION | |
| LTC1595BCS8#TRPBF | PRODUCTION | |
| LTC1595BIS8#PBF | PRODUCTION | |
| LTC1595BIS8#TRPBF | PRODUCTION | |
| LTC1595CCS8#PBF | PRODUCTION | |
| LTC1595CCS8#TRPBF | PRODUCTION | |
| LTC1595CIS8#PBF | PRODUCTION | |
| LTC1595CIS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.