LTC1535
PRODUCTIONIsolated RS485 Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $9.77
Overview
- UL Rated Isolated RS485: 2500VRMS
- UL Recognized File #E151738
- Eliminates Ground Loops
- 250kBd Maximum Data Rate
- Self-Powered with 420kHz Converter
- Half- or Full-Duplex
- Fail-Safe Output High for Open or Shorted Receiver Inputs
- Short-Circuit Current Limit
- Slow Slew Rate Control
- 68kΩ Input Impedance Allows Up to 128 Nodes
- Thermal Shutdown
- 8kV ESD Protection On Driver Outputs and Receiver Inputs
- Available in 28-Lead SW Package
The LTC1535 is an isolated RS485 full-duplex differential line transceiver. Isolated RS485 is ideal for systems where the ground loop is broken to allow for much larger common mode voltage ranges. An internal capacitive isolation barrier provides 2500VRMS of isolation between the line transceiver and the logic level interface. The powered side contains a 420kHz push-pull converter to power the isolated RS485 transceiver. Internal full-duplex communication occurs through the capacitive isolation barrier. The transceiver meets RS485 and RS422 requirements.
The driver and receiver feature three-state outputs, with the driver maintaining high impedance over the entire common mode range. The drivers have short-circuit current limits in both directions and a slow slew rate select to minimize EMI or reflections. The 68kΩ receiver input allows up to 128 node connections. A fail-safe feature defaults to a high output state when the receiver inputs are open or shorted.
Applications
- Isolated RS485 Receiver/Driver
- RS485 with Large Common Mode Voltage
- Breaking RS485 Ground Loops
- Multiple Unterminated Line Taps
Documentation
Data Sheet 1
User Guide 2
Design Note 1
Technical Articles 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1535CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1535CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1535ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1535ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1535CSW#PBF | PRODUCTION | |
| LTC1535CSW#TRPBF | PRODUCTION | |
| LTC1535ISW#PBF | PRODUCTION | |
| LTC1535ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.