LTC1448
PRODUCTIONDual 12-Bit Rail-to-Rail Micropower DAC
- Part Models
- 6
- 1ku List Price
- Starting From $11.47
Overview
- SO-8 Package
- 12-Bit Resolution
- Buffered True Rail-to-Rail Voltage Output
- External Reference Input Can Be Tied to VCC
- Output Swings from 0V to VREF
- 3V and 5V Supply Operation
- Schmitt Trigger on Clock Input Allows Direct Optocoupler Interface
- Power-On Reset Clears DACs to 0V
- 3-Wire Serial Interface
- Maximum DNL Error: 0.5LSB
- Low Cost
The LTC1448 is a dual rail-to-rail voltage output, 12-bit digital-to-analog converter (DAC). It includes rail-to-rail output buffer amplifiers and an easy-to-use 3-wire serial interface. It is available in 8-pin SO and PDIP packages and provides the smallest footprint of any dual 12-bit DAC.
The LTC1448 has an external reference input pin (REF) and its outputs swing from 0V to REF. The REF input can be tied to VCC providing rail-to-rail operation from supplies of 2.7V to 5.5V. (For devices with internal reference see the LTC1446 data sheet.) The LTC1448 dissipates 2.5mW from a 5V supply.
The low power supply current and the small SO-8 package make the LTC1448 ideal for battery-powered applications.
Applications
- Digital Calibration
- Industrial Process Control
- Automatic Test Equipment
- Cellular Telephones
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1448CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1448CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1448CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1448IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1448IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1448IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1448CN8#PBF | PRODUCTION | |
| LTC1448IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1448CN8#PBF | PRODUCTION | |
| LTC1448IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1448CN8#PBF | PRODUCTION | |
| LTC1448IN8#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1448CS8#PBF | PRODUCTION | |
| LTC1448CS8#TRPBF | PRODUCTION | |
| LTC1448IS8#PBF | PRODUCTION | |
| LTC1448IS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1448CS8#PBF | PRODUCTION | |
| LTC1448CS8#TRPBF | PRODUCTION | |
| LTC1448IS8#PBF | PRODUCTION | |
| LTC1448IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1448CS8#PBF | PRODUCTION | |
| LTC1448CS8#TRPBF | PRODUCTION | |
| LTC1448IS8#PBF | PRODUCTION | |
| LTC1448IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.