LTC1422
PRODUCTIONHot Swap Controller
- Part Models
- 6
- 1ku List Price
- Starting From $4.48
Overview
- Allows Safe Board Insertion and Removal from a Live Backplane
- System Reset Output with Programmable Delay
- Programmable Electronic Circuit Breaker
- User-Programmable Supply Voltage Power-Up Rate
- High Side Driver for an External N-Channel FET
- Controls Supply Voltages from 2.7V to 12V
- Undervoltage Lockout
- Soft Reset Input
- Glitch Filter on RESET
The LTC1422 is an 8-pin Hot Swap™ controller that allows a board to be safely inserted and removed from a live backplane. Using an external N-channel pass transistor, the board supply voltage can be ramped up at a programmable rate. A high side switch driver controls the N-channel gate for supply voltages ranging from 2.7V to 12V.
A programmable electronic circuit breaker protects against shorts. The RESET output can be used to generate a system reset when the supply voltage falls below a programmable voltage. The ON pin can be used to cycle the board power or to generate a soft reset.
The LTC1422 is available in 8-pin PDIP and SO packages.
Applications
- Hot Board Insertion
- Electronic Circuit Breaker
Documentation
Data Sheet 1
User Guide 1
Design Note 4
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1422CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1422CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1422CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1422IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1422IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1422IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1422CN8#PBF | PRODUCTION | |
| LTC1422IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1422CN8#PBF | PRODUCTION | |
| LTC1422IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1422CN8#PBF | PRODUCTION | |
| LTC1422IN8#PBF | PRODUCTION | |
|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LTC1422CS8#PBF | PRODUCTION | |
| LTC1422CS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1422CS8#PBF | PRODUCTION | |
| LTC1422CS8#TRPBF | PRODUCTION | |
| LTC1422IS8#PBF | PRODUCTION | |
| LTC1422IS8#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1422IS8#PBF | PRODUCTION | |
| LTC1422IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4218 | RECOMMENDED FOR NEW DESIGNS | Hot Swap Controller |
Evaluation Kits
Latest Discussions
No discussions on LTC1422 yet. Have something to say?
Start a Discussion on EngineerZone®